Product groups
Tongues for quarter-turn locks  without stop, steel
K2244

Tongues for quarter-turn locks without stop, steel

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:A* in mm for housing length H=18, H=26.1 or 35.5 mm.Accessory:Quarter-turn lock zinc, for fire services, DIN 14925 K2219.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2244_Datasheet_32837_Tongues_for_quarter-turn_locks_without_stop_steel--en 215 kB

Drawings

Tongues for quarter-turn locks  without stop, steel

Item selection/filter

Order No.Version 1Version 2BB1A
for housing length
H=18
A at H=26.1A at H=35.5L

CADAcc.PriceOrder
K2244.145X040without stopoffset upwards19,58,1412,121,545 on request
K2244.145X060without stopoffset upwards19,58,1614,123,545 on request
K2244.145X080without stopoffset upwards19,58,1816,125,545 on request
K2244.145X100without stopoffset upwards19,58,11018,127,545 on request
K2244.145X120without stopoffset upwards19,58,11220,129,545 on request
K2244.145X140without stopoffset upwards19,58,11422,131,545 on request
K2244.145X160without stopoffset upwards19,58,11624,133,545 on request
K2244.145X180without stopstraight19,58,11826,135,545 on request
K2244.145X200without stopoffset downwards19,58,12028,137,545 on request
K2244.145X220without stopoffset downwards19,58,12230,139,545 on request
K2244.145X240without stopoffset downwards19,58,12432,141,545 on request
K2244.145X260without stopoffset downwards19,58,12634,143,545 on request
K2244.145X280without stopoffset downwards19,58,12836,145,545 on request
K2244.145X300without stopoffset downwards19,58,13038,147,545 on request
K2244.145X320without stopoffset downwards19,58,13240,149,545 on request
K2244.145X340without stopoffset downwards19,58,13442,151,545 on request
K2244.145X360without stopoffset downwards19,58,13644,153,545 on request
K2244.145X380without stopoffset downwards19,58,13846,155,545 on request
K2244.145X400without stopoffset downwards19,58,14048,157,545 on request
K2244.145X420without stopoffset downwards19,58,14250,159,545 on request
K2244.145X440without stopoffset downwards19,58,14452,161,545 on request
K2244.145X460without stopoffset downwards19,58,14654,163,545 on request
K2244.145X480without stopoffset downwards19,58,14856,165,545 on request
K2244.145X500without stopoffset downwards19,58,15058,167,545 on request
K2244.135X160without stopoffset upwards19,58,11624,133,535 on request
K2244.135X180without stopstraight19,58,11826,135,535 on request
K2244.135X200without stopoffset downwards19,58,12028,137,535 on request
K2244.135X220without stopoffset downwards19,58,12230,139,535 on request
K2244.135X240without stopoffset downwards19,58,12432,141,535 on request