Product groups
Tongues for compression latch with adjustable tongue gap, steel
K0532

Tongues for compression latch with adjustable tongue gap, steel

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:*The thread enables the tongue to be adjusted by up to 19 mm.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0532 Tongues for compression latches with adjustable tongue gap 175 kB

Drawings

Tongues for compression latch with adjustable tongue gap, steel

Item selection/filter

Order No.AB

B1B2LCADAcc.PriceOrder
K0532.1000X59040-5919108,233 on request
K0532.1140X73026-45 / 52-7319108,233 on request
K0532.1275X86012-32 / 68-8619108,233 on request