Product groups
Tongue for quarter-turn lock, steel
K0523

Tongue for quarter-turn lock, steel

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:*By housing length H=18.5 mm, dimension A in mm.Accessory:Quarter-turn locks, zinc K0522.
Quarter-turn security locks K0524.
Quarter-turn locks with wing grip K0525.
Quarter-turn locks with T-grip K0526.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0523 Tongue for quarter-turn lock 207 kB

Drawings

Tongue for quarter-turn lock, steel

Item selection/filter

Order No.Version 1Version 2B

B1A at H=18.5LSuitable for

CADAcc.PriceOrder
K0523.135X165with stopoffset upwards198,116,535K0522, K0524, K0525, K0526 on request
K0523.135X185with stopstraight198,118,535K0522, K0524, K0525, K0526 on request
K0523.135X205with stopoffset downwards198,120,535K0522, K0524, K0525, K0526 on request
K0523.135X225with stopoffset downwards198,122,535K0522, K0524, K0525, K0526 on request
K0523.135X245with stopoffset downwards198,124,535K0522, K0524, K0525, K0526 on request
K0523.145X045with stopoffset upwards198,14,545K0522, K0524, K0525, K0526 on request
K0523.145X065with stopoffset upwards198,16,545K0522, K0524, K0525, K0526 on request
K0523.145X085with stopoffset upwards198,18,545K0522, K0524, K0525, K0526 on request
K0523.145X105with stopoffset upwards198,110,545K0522, K0524, K0525, K0526 on request
K0523.145X125with stopoffset upwards198,112,545K0522, K0524, K0525, K0526 on request
K0523.145X145with stopoffset upwards198,114,545K0522, K0524, K0525, K0526 on request
K0523.145X165with stopoffset upwards198,116,545K0522, K0524, K0525, K0526 on request
K0523.145X185with stopstraight198,118,545K0522, K0524, K0525, K0526 on request
K0523.145X205with stopoffset downwards198,120,545K0522, K0524, K0525, K0526 on request
K0523.145X215with stopoffset downwards198,121,545K0522, K0524, K0525, K0526 on request
K0523.145X225with stopoffset downwards198,122,545K0522, K0524, K0525, K0526 on request
K0523.145X245with stopoffset downwards198,124,545K0522, K0524, K0525, K0526 on request
K0523.145X265with stopoffset downwards198,126,545K0522, K0524, K0525, K0526 on request
K0523.145X285with stopoffset downwards198,128,545K0522, K0524, K0525, K0526 on request
K0523.145X305with stopoffset downwards198,130,545K0522, K0524, K0525, K0526 on request
K0523.145X325with stopoffset downwards198,132,545K0522, K0524, K0525, K0526 on request
K0523.145X345with stopoffset downwards198,134,545K0522, K0524, K0525, K0526 on request
K0523.145X365with stopoffset downwards198,136,545K0522, K0524, K0525, K0526 on request
K0523.145X385with stopoffset downwards198,138,545K0522, K0524, K0525, K0526 on request
K0523.145X405with stopoffset downwards198,140,545K0522, K0524, K0525, K0526 on request
K0523.145X425with stopoffset downwards198,142,545K0522, K0524, K0525, K0526 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33