Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:*A in mm by housing length H=18 mm, H=30 mm and H=50 mm.Accessory:Quarter-turn lock zinc, lockable K2216.
quarter-turn lock zinc, lockable, long version K2217.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2218_Datasheet_32746_Tongue_steel_with_stop--en 132 kB

Drawings

Tongue steel, with stop

Item selection/filter

Order No.Version 2A
for housing length
H=18
A
for housing length
H=30
A
for housing length
H=50
B

B1LCADAcc.PriceOrder
K2218.13506offset upwards61838198,135 on request
K2218.13508offset upwards82040198,135 on request
K2218.13510offset upwards102242198,135 on request
K2218.13513offset upwards132545198,135 on request
K2218.13514offset upwards142646198,135 on request
K2218.13516offset upwards162848198,135 on request
K2218.13518straight183050198,135 on request
K2218.13520offset downwards203252198,135 on request
K2218.13522offset downwards223454198,135 on request
K2218.13524offset downwards243656198,135 on request
K2218.13526offset downwards263858198,135 on request
K2218.13528offset downwards284060198,135 on request
K2218.14504offset upwards41636198,145 on request
K2218.14506offset upwards61838198,145 on request
K2218.14508offset upwards82040198,145 on request
K2218.14510offset upwards102242198,145 on request
K2218.14513offset upwards132545198,145 on request
K2218.14514offset upwards142646198,145 on request
K2218.14516offset upwards162848198,145 on request
K2218.14518straight183050198,145 on request
K2218.14520offset downwards203252198,145 on request
K2218.14522offset downwards223454198,145 on request
K2218.14524offset downwards243656198,145 on request
K2218.14526offset downwards263858198,145 on request
K2218.14528offset downwards284060198,145 on request
K2218.14530offset downwards304262198,145 on request
K2218.14532offset downwards324464198,145 on request
K2218.14534offset downwards344666198,145 on request
K2218.14536offset downwards364868198,145 on request
K2218.14538offset downwards385070198,145 on request
K2218.14540offset downwards405272198,145 on request
K2218.14542offset downwards425474198,145 on request