Product groups

Item description/product images

DescriptionMaterial:Guides plastic.Version:Plastic black.Note:The plastic guides for round rods are required to ensure that the round rods (K2274) are guided smoothly in a switch cabinet.Accessory:K2274 Steel round rods for swivel grip.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2275 Guides, plastic for round rods 303 kB
 Technical information for Swivel Grips 323 kB

Drawings

Guides, plastic for round rods

Item selection/filter

Order No.DD1D2H
max.
H
min.
H1
max.
H1
min.
H2
max.
H2
min.
H3
max.
H3
min.
CADAcc.PriceOrder
K2275.08830M62620403430242220 on request