Product groups
Clamping balls with cup for workpiece stabiliser
K1193

Clamping balls with cup for workpiece stabiliser

go back

Item description/product images

DescriptionMaterial:Steel.Version:DIN EN ISO 4017 hex head bolt , grade 8.8, black.
DIN EN ISO 4762 cap screw grade 8.8, black.
Clamping ball bright.
Note:The clamping balls enable flexible connections between the workpiece and the workpiece stabiliser. The clamping balls provide a high degree of freedom on the workpiece.Drawing reference:
1) DIN EN ISO 4762 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1193 Clamping balls with cup for workpiece stabiliser 163 kB
 Technical information Workpiece stabiliser 611 kB

Drawings (total overview)

Clamping balls with cup for workpiece stabiliser

Clamping balls with cup for workpiece stabiliser, Form A

More information

Drawings

Clamping balls with cup for workpiece stabiliser, Form A

Item selection/filter

Order No.FormSizeD

D1D2D3LL1CADAcc.PriceOrder
K1193.125A2525,4M1029182512,2 on request

Clamping balls with cup for workpiece stabiliser, Form B

More information

Drawings

Clamping balls with cup for workpiece stabiliser, Form B

Item selection/filter

Order No.FormSizeD

D1D2LL1CADAcc.PriceOrder
K1193.225B2525,4M10292511 on request
K1193.250B5050M16493020,5 on request

Clamping balls with cup for workpiece stabiliser, Form C

More information

Drawings

Clamping balls with cup for workpiece stabiliser, Form C

Item selection/filter

Order No.FormSizeD

D1LL1SWCADAcc.PriceOrder
K1193.3251240C2525,4M1217,34018 on request
K1193.3251640C2525,4M1619,84024 on request
K1193.3252050C2525,4M2022,35030 on request
K1193.3252450C2525,4M2424,85036 on request
K1193.3502450C5050M2434,55036 on request
K1193.3503060C5050M3034,56046 on request
K1193.3503670C5050M3634,57055 on request

Clamping balls with cup for workpiece stabiliser, Form D

More information

Drawings

Clamping balls with cup for workpiece stabiliser, Form D

Item selection/filter

Order No.FormSizeD

D1D2LL1L2CADAcc.PriceOrder
K1193.450D5050M162520183,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33