Product groups
Extension shafts for workpiece stabiliser
K1186

Extension shafts for workpiece stabiliser

go back

Item description/product images

DescriptionMaterial:Steel.Note:The extension shafts extend the adjustment range.
They are mounted with the clamping ball between the workpiece stabiliser and the fastening set.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1186 Extension shafts for workpiece stabiliser 156 kB
 Technical Info Workpiece stabiliser 602 kB

Drawings

Extension shafts for workpiece stabiliser

Item selection/filter

Order No.SizeDD1L

SWweight
kg
CADAcc.PriceOrder
K1186.162507525M16x1,52575210,233 on request
K1186.162510025M16x1,525100210,293 on request
K1186.162515025M16x1,525150210,416 on request
K1186.162525025M16x1,525250210,697 on request
K1186.162550025M16x1,525500211,3 on request
K1186.275010050M27x240100360,726 on request
K1186.275015050M27x240150361,04 on request
K1186.275025050M27x240250361,623 on request
K1186.275050050M27x240500363,12 on request