Clamping balls with cup for workpiece stabiliser, Form A
Item description/product images
DescriptionMaterial:Steel.Version:DIN EN ISO 4762 cap screw grade 8.8, black. Clamping ball bright.Note:The clamping balls enable flexible connections between the workpiece and the workpiece stabiliser. The clamping balls provide a high degree of freedom on the workpiece.Drawing reference:
1) DIN EN ISO 4762 M10 cap screw
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.