Product groups
Claw clamp for workpiece stabiliser
K1192

Claw clamp for workpiece stabiliser

go back

Item description/product images

DescriptionMaterial:Steel.Version:Claw clamps black oxidised.
Clamping ball bright.
Note:The clamping unit is used for connecting to the workpiece. The clamping ball can be attached to several points on the claw clamp. This enables flexible adjustment of the claw clamp.

The clamping balls can be exchanged between the two system sizes.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1192 Claw clamp for workpiece stabiliser 209 kB
 Technical Info Workpiece stabiliser 602 kB

Drawings

Claw clamp for workpiece stabiliser

Item selection/filter

Order No.SizeBB1D

GH
clamping range
H1LL1L2L3CADAcc.PriceOrder
K1192.25807625647925,4M160-452725257666 on request
K1192.50807650647950M160-452720257666 on request