Product groups
Clamping balls with cup for workpiece stabiliser, Form B
K1193_B

Clamping balls with cup for workpiece stabiliser, Form B

go back

Item description/product images

DescriptionMaterial:Steel.Version:DIN EN ISO 4762 cap screw grade 8.8, black.
Clamping ball bright.
Note:The clamping balls enable flexible connections between the workpiece and the workpiece stabiliser. The clamping balls provide a high degree of freedom on the workpiece.Drawing reference:
1) DIN EN ISO 4762 M10 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1193_B Clamping balls with cup for workpiece stabiliser, Form B 179 kB
 Technical Info Workpiece stabiliser 602 kB

Drawings

Clamping balls with cup for workpiece stabiliser, Form B

Item selection/filter

Order No.FormSizeD

D1D2LL1CADAcc.PriceOrder
K1193.225B2525,4M10292511 on request
K1193.250B5050M16493020,5 on request