Product groups
Fine adjustment for workpiece stabiliser
K1187

Fine adjustment for workpiece stabiliser

go back

Item description/product images

DescriptionProduct description:The fine adjustment enables the distance between the workpiece and support table to be precisely set. If required, the fine adjustment can be used to set the workpiece stabiliser under tensile or compressive load.Material:Steel.Version:Adapter piece black oxidised.
Half shells nitrided.
Note:Only the fine adjuster K1187.25120150 is required for workpiece stabiliser system size 25.

When using fine adjustment on the workpiece stabiliser system size 50, the fine adjuster K1187.25120150 and the adapter K1187.50 (consisting of 2 adapter pieces and a grub screw) are required at the respective ends.
Drawing reference:
1) DIN EN ISO 4762 M10 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1187 Fine adjustment for workpiece stabiliser 237 kB
 Technical Info Workpiece stabiliser 602 kB

Drawings

Fine adjustment for workpiece stabiliser

Item selection/filter

Order No.ItemSizeBD

D1D2HL
min.
L
max.
LL1L2SWCADAcc.PriceOrder
K1187.25120150Fine Adjustment254425M16x1,5946120150-16-21 on request
K1187.50Adapter50-39,7M16x1,5M27x2---38343536 on request