Product groups
Clamping balls with cup for workpiece stabiliser, Form C
K1193_C

Clamping balls with cup for workpiece stabiliser, Form C

go back

Item description/product images

DescriptionMaterial:Steel.Version:DIN EN ISO 4017 hex head bolt , grade 8.8, black.
DIN EN ISO 4762 cap screw grade 8.8, black.
Clamping ball bright.
Note:The clamping balls enable flexible connections between the workpiece and the workpiece stabiliser. The clamping balls provide a high degree of freedom on the workpiece.Drawing reference:
1) DIN EN ISO 4762 M10 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1193_C Clamping balls with cup for workpiece stabiliser, Form C 144 kB
 Technical Info Workpiece stabiliser 602 kB

Drawings

Clamping balls with cup for workpiece stabiliser, Form C

Item selection/filter

Order No.FormSizeD

D1LL1SWCADAcc.PriceOrder
K1193.3251240C2525,4M1217,34018 on request
K1193.3251640C2525,4M1619,84024 on request
K1193.3252050C2525,4M2022,35030 on request
K1193.3252450C2525,4M2424,85036 on request
K1193.3502450C5050M2434,55036 on request
K1193.3503060C5050M3034,56046 on request
K1193.3503670C5050M3634,57055 on request