Product groups
Magnet for workpiece stabiliser
K1188

Magnet for workpiece stabiliser

go back

Item description/product images

DescriptionProduct description:The magnet is connected to the workpiece stabiliser. The magnet can be positioned anywhere enabling flexible placement on the machine table.Note:Maximum hold with the magnet K1188.25161064 for workpiece stabiliser system size 25 is achieved with a material thickness from 8 mm.
Maximum hold with the magnet K1188.50205087 for workpiece stabiliser system size 50 is achieved with a material thickness from 15 mm.
Must not be used as a hoisting tool.

The clamping balls can be exchanged between the two system sizes by using the matching adapter plates.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1188 Magnet for workpiece stabiliser 168 kB
 Technical Info Workpiece stabiliser 602 kB

Drawings

Magnet for workpiece stabiliser

Item selection/filter

Order No.SizeBHH1H2L

L1L2Magnetic
force
N
weight
kg
CADAcc.PriceOrder
K1188.251610642564601021331611229214703,73 on request
K1188.5020508750877813418120516214519608,6 on request