Product groups
Indexing plungers, stainless steel with stainless steel mushroom grip, locking slot and locknut
K0632_D

Indexing plungers, stainless steel with stainless steel mushroom...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Material:

Stainless steel A2 version:
Threaded sleeve and mushroom grip 1.4305.
hardened indexing pin 1.4034.
Non-hardened indexing pin 1.4305.
Spring 1.4310.

Stainless steel A4 version:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401 or 1.4571.

Version:Stainless steel A2 version:
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0632_D Indexing plungers, stainless steel with stainless steel mushroom grip. Locking slot and locknut 178 kB

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip, locking slot and locknut

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0632.004903Dstainless steel1.4034-hardened3M6x0,751431,5125103,58100,84,510 on request
K0632.004004Dstainless steel1.4034-hardened4M8x11838,515613410131612  on request
K0632.004105Dstainless steel1.4034-hardened5M10x12143,517715513171,3512  on request
K0632.004206Dstainless steel1.4034-hardened6M12x1,52551,720817614191,8614  on request
K0632.004308Dstainless steel1.4034-hardened8M16x1,53368261023819242,31535  on request
K0632.004410Dstainless steel1.4034-hardened10M20x1,533742812251022302,81534 on request
K0632.004412Dstainless steel1.4034-hardened12M20x1,533782814251222302,81539 on request
K0632.004516Dstainless steel1.4034-hardened16M24x240963218281627363,22046 on request
K0632.114903Dstainless steel1.4305-not hardened3M6x0,751431,5125103,58100,84,510 on request
K0632.114004Dstainless steel1.4305-not hardened4M8x11838,515613410131612  on request
K0632.114105Dstainless steel1.4305-not hardened5M10x12143,517715513171,3512  on request
K0632.114206Dstainless steel1.4305-not hardened6M12x1,52551,720817614191,8614  on request
K0632.114308Dstainless steel1.4305-not hardened8M16x1,53368261023819242,31535  on request
K0632.114410Dstainless steel1.4305-not hardened10M20x1,533742812251022302,81534 on request
K0632.114412Dstainless steel1.4305-not hardened12M20x1,533782814251222302,81539 on request
K0632.114516Dstainless steel1.4305-not hardened16M24x240963218281627363,22046 on request
K0632.064903Dstainless steel1.4404brightnickel-plated3M6x0,751431,5125103,58100,836,5 on request
K0632.064004Dstainless steel1.4404brightnickel-plated4M8x11838,515613410131715,5 on request
K0632.064105Dstainless steel1.4404brightnickel-plated5M10x12143,517715513171,3412,5 on request
K0632.064206Dstainless steel1.4404brightnickel-plated6M12x1,52551,720817614191,8714,5 on request
K0632.064308Dstainless steel1.4404brightnickel-plated8M16x1,53368261023819242,31535 on request
K0632.064410Dstainless steel1.4404brightnickel-plated10M20x1,533742812251022302,81530 on request
K0632.064412Dstainless steel1.4404brightnickel-plated12M20x1,533782814251222302,81539 on request
K0632.064516Dstainless steel1.4404brightnickel-plated16M24x240963218281627363,22040 on request
K0632.174903Dstainless steel1.4404brightbright3M6x0,751431,5125103,58100,836,5 on request
K0632.174004Dstainless steel1.4404brightbright4M8x11838,515613410131715,5 on request
K0632.174105Dstainless steel1.4404brightbright5M10x12143,517715513171,3412,5 on request
K0632.174206Dstainless steel1.4404brightbright6M12x1,52551,720817614191,8714,5 on request
K0632.174308Dstainless steel1.4404brightbright8M16x1,53368261023819242,31535 on request
K0632.174410Dstainless steel1.4404brightbright10M20x1,533742812251022302,81530 on request
K0632.174412Dstainless steel1.4404brightbright12M20x1,533782814251222302,81539 on request
K0632.174516Dstainless steel1.4404brightbright16M24x240963218281627363,22040 on request
K0632.0649031Dstainless steel1.4404blastednickel-plated3M6x0,751431,5125103,58100,836,5 on request
K0632.0640041Dstainless steel1.4404blastednickel-plated4M8x11838,515613410131715,5 on request
K0632.0641051Dstainless steel1.4404blastednickel-plated5M10x12143,517715513171,3412,5 on request
K0632.0642061Dstainless steel1.4404blastednickel-plated6M12x1,52551,720817614191,8714,5 on request
K0632.0643081Dstainless steel1.4404blastednickel-plated8M16x1,53368261023819242,31535 on request
K0632.0644101Dstainless steel1.4404blastednickel-plated10M20x1,533742812251022302,81530 on request
K0632.0644121Dstainless steel1.4404blastednickel-plated12M20x1,533782814251222302,81539 on request
K0632.0645161Dstainless steel1.4404blastednickel-plated16M24x240963218281627363,22040 on request
K0632.1749031Dstainless steel1.4404blastedbright3M6x0,751431,5125103,58100,836,5 on request
K0632.1740041Dstainless steel1.4404blastedbright4M8x11838,515613410131715,5 on request
K0632.1741051Dstainless steel1.4404blastedbright5M10x12143,517715513171,3412,5 on request
K0632.1742061Dstainless steel1.4404blastedbright6M12x1,52551,720817614191,8714,5 on request
K0632.1743081Dstainless steel1.4404blastedbright8M16x1,53368261023819242,31535 on request
K0632.1744101Dstainless steel1.4404blastedbright10M20x1,533742812251022302,81530 on request
K0632.1744121Dstainless steel1.4404blastedbright12M20x1,533782814251222302,81539 on request
K0632.1745161Dstainless steel1.4404blastedbright16M24x240963218281627363,22040 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33