Product groups
Indexing plungers, steel or stainless steel with plastic cam lever
K1584

Indexing plungers, steel or stainless steel with plastic cam...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually disengaged. With this indexing plunger a cam lever is used to retract the pin. The indexing plunger remains unlocked as long as the handle is positioned over the dead-centre of the cam.
The ergonomic cam lever enables light handling with low effort.
Material:Steel version:
threaded sleeve and indexing pin, free-cutting steel.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Grip thermoplastic PPA (high temperature resistant), fibreglass reinforced.
Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin ground, bright.

Handle black grey RAL7021 or traffic red RAL3020.
Temperature range:Permanent operating temperature acc. to IEC 216 max. 160°C.
Short-term operating temperature max. 250°C.
Advantages:Simple and quick operation.
Suitable for high temperature applications.
With integrated detent function.
On request:Special versions.Accessory:Spacer rings K0665.
Positioning bushes for indexing plunger K1290.
Mounting brackets K0638.
Drawing reference:
Form A: without locknut
Form B: with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1584 Indexing plungers, steel or stainless steel with plastic cam lever 246 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel with plastic cam lever

Indexing plungers, steel or stainless steel with plastic cam lever

More information

Drawings

Indexing plungers, steel or stainless steel with plastic cam lever

Item selection/filter

Order No.Main
material
Component
colour
FormAA1BB1D

D1Travel
S
LL1L2L3SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1584.8105steelblackA31,741,717,912,95M10x153917715131,3512 on request
K1584.8206steelblackA31,641,717,912,96M12x1,564420817141,8614 on request
K1584.8308steelblackA55,567,826,919,48M16x1,5856,9261023192,31535 on request
K1584.8410steelblackA53,467,826,919,410M20x1,51062,9281225222,81534 on request
K1584.8105154steeltraffic red RAL 3020A31,741,717,912,95M10x153917715131,3512 on request
K1584.8206154steeltraffic red RAL 3020A31,641,717,912,96M12x1,564420817141,8614 on request
K1584.8308154steeltraffic red RAL 3020A55,567,826,919,48M16x1,5856,9261023192,31535 on request
K1584.8410154steeltraffic red RAL 3020A53,467,826,919,410M20x1,51062,9281225222,81534 on request
K1584.18105stainless steelblackA31,741,717,912,95M10x153917715131,3512 on request
K1584.18206stainless steelblackA31,641,717,912,96M12x1,564420817141,8614 on request
K1584.18308stainless steelblackA55,567,826,919,48M16x1,5856,9261023192,31535 on request
K1584.18410stainless steelblackA53,467,826,919,410M20x1,51062,9281225222,81534 on request
K1584.18105154stainless steeltraffic red RAL 3020A31,741,717,912,95M10x153917715131,3512 on request
K1584.18206154stainless steeltraffic red RAL 3020A31,641,717,912,96M12x1,564420817141,8614 on request
K1584.18308154stainless steeltraffic red RAL 3020A55,567,826,919,48M16x1,5856,9261023192,31535 on request
K1584.18410154stainless steeltraffic red RAL 3020A53,467,826,919,410M20x1,51062,9281225222,81534 on request

Indexing plungers, steel or stainless steel with plastic cam lever and locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic cam lever and locknut

Item selection/filter

Order No.Main
material
Component
colour
FormAA1BB1D

D1Travel
S
LL1L2L3SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1584.9105steelblackB31,741,717,912,95M10x15391771513171,3512 on request
K1584.9206steelblackB31,641,717,912,96M12x1,56442081714191,8614 on request
K1584.9308steelblackB55,567,826,919,48M16x1,5856,926102319242,31535 on request
K1584.9410steelblackB53,467,826,919,410M20x1,51062,928122522302,81534 on request
K1584.9105154steeltraffic red RAL 3020B31,741,717,912,95M10x15391771513171,3512 on request
K1584.9206154steeltraffic red RAL 3020B31,641,717,912,96M12x1,56442081714191,8614 on request
K1584.9308154steeltraffic red RAL 3020B55,567,826,919,48M16x1,5856,926102319242,31535 on request
K1584.9410154steeltraffic red RAL 3020B53,467,826,919,410M20x1,51062,928122522302,81534 on request
K1584.19105stainless steelblackB31,741,717,912,95M10x15391771513171,3512 on request
K1584.19206stainless steelblackB31,641,717,912,96M12x1,56442081714191,8614 on request
K1584.19308stainless steelblackB55,567,826,919,48M16x1,5856,926102319242,31535 on request
K1584.19410stainless steelblackB53,467,826,919,410M20x1,51062,928122522302,81534 on request
K1584.19105154stainless steeltraffic red RAL 3020B31,741,717,912,95M10x15391771513171,3512 on request
K1584.19206154stainless steeltraffic red RAL 3020B31,641,717,912,96M12x1,56442081714191,8614 on request
K1584.19308154stainless steeltraffic red RAL 3020B55,567,826,919,48M16x1,5856,926102319242,31535 on request
K1584.19410154stainless steeltraffic red RAL 3020B53,467,826,919,410M20x1,51062,928122522302,81534 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33