Product groups
Indexing and clamping grips, steel with plastic star grip
K1582

Indexing and clamping grips, steel with plastic star grip

go back

Item description/product images

DescriptionProduct description:The indexing and clamping grips enable the positioning, securing and clamping of diverse positioning elements with just one product. Indexing is carried out using the indexing pin and the item is clamped using the end face of the sleeve.Material:

Star grip black grey thermoplastic.
Threaded sleeve steel.
Indexing pin stainless steel 1.4305.

Version:Steel electro zinc-plated.
Stainless steel bright.
Advantages:Indexing and clamping with one product.
Ergonomic operation via star grip.
On request:Special versions.Accessory:Hexagon nuts thin DIN 439Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1582 Indexing and clamping grips, steel with plastic star grip 262 kB

Drawings

Indexing and clamping grips, steel with plastic star grip

Item selection/filter

Order No.D

D1D2D3HH1LL1Travel
S
SWCADAcc.PriceOrder
K1582.1080404M832142010391548 on request
K1582.2100505M10401824,91346,917510 on request
K1582.3120606M12502231,81757,820612 on request
K1582.4160808M16632640217426816 on request
K1582.1080414M8x132142010391548 on request
K1582.2100515M10x1401824,91346,917510 on request
K1582.3120616M12x1,5502231,81757,820612 on request
K1582.4160818M16x1,5632640217426816 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33