Product groups
Sensor holders with T-slot 
for round cylinder
K2204

Sensor holders with T-slot for round cylinder

go back

Item description/product images

DescriptionProduct description:Sensor holders with T-slots enable sensors to be attached to round components such as pneumatic cylinders.Material:Sensor holder POM.
Slot profile aluminium.
Version:POM blackNote:For round cylinder Ø20.Application:Attachment of T-slot sensors to round pneumatic cylinders.Temperature range:-20 °C - +70 °C.Assembly:The sensor holder is connected to the component being scanned via the lock screw on the clamping ring.
The sensor is inserted into the T-slot and clamped in place.
Accessory:Stainless steel pneumatic indexing plungers K2202.
Magnetic field sensors K2203.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2204 Sensor holders with T-slot for round cylinder 271 kB

Drawings

Sensor holders with T-slot 
for round cylinder

Item selection/filter

Order No.BB1B2D

HH1LL1T = slot depthT1CADAcc.PriceOrder
K2204.8205,16,5352130,47,21994,53,15on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33