Product groups

Item description/product images

DescriptionMaterial:Brass.Version:Trivalent blue passivated.Note:The end sleeve is a replacement part for the indexing plungers with remote actuation K1502.Accessory:Wire cable with ball K2023.
Traction sleeve with inner tube K2024.
Setscrew K2026.
Screw nipple K2027.
Hex nut K0700.
Drawing reference:
1) Press area
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2025 End sleeves 213 kB

Drawings

End sleeves

Overview of items (compressed)

Item selection/filter
Order No.Main
material
Surface finish
body
DD1

D2LL1L2CADAcc.PriceOrder
K2025.0350brassblue-passivated5,552,51194,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33