Product groups
Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip
K0735

Indexing plungers, steel or stainless steel for thin-walled...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
These indexing plungers are particularly suitable for mounting on thin-walled components.
Material:

Steel version
Indexing pin hardened:
grade 5.8

Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
On request:Special versions.Accessory:A double-ended ring spanner can be supplied as an accessory to tighten the nut.Drawing reference:
Form A: non-lockout type
Form C: lockout type
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0735 Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip 278 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip, no locking slot

More information

Drawings

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip, no locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2D3LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Article number
double-ended
ring spanner
CADAcc.PriceOrder
K0735.31105Asteelhardened5M10x1281046,511,5135-917141,3615K0631.91416  on request
K0735.31206Asteelhardened6M10x1281047,512,5136-1017141,8719K0631.91416  on request
K0735.311105Astainless steelnot hardened5M10x1281046,511,5135-917141,3615K0631.91416  on request
K0735.311206Astainless steelnot hardened6M10x1281047,512,5136-1017141,8719K0631.91416  on request

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip and locking slot

More information

Drawings

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2D3LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Article number
double-ended
ring spanner
CADAcc.PriceOrder
K0735.33105Csteelhardened5M10x1281046,511,5135-917141,3615K0631.91416  on request
K0735.33206Csteelhardened6M10x1281047,512,5136-1017141,8719K0631.91416  on request
K0735.313105Cstainless steelnot hardened5M10x1281046,511,5135-917141,3615K0631.91416  on request
K0735.313206Cstainless steelnot hardened6M10x1281047,512,5136-1017141,8719K0631.91416  on request

Double-ended ring spanner

More information

Drawings

Double-ended ring spanner

Item selection/filter

Order No.Article description

CADAcc.PriceOrder
K0631.91416DOUBLE-ENDED RING SPANNERon request