Product groups
Plastic cylindrical grips, revolving, with external thread
K1468_AG

Plastic cylindrical grips, revolving, with external thread

go back

Item description/product images

DescriptionProduct description:Cylindrical grips are supplied assembled and can be screwed onto handwheels, crank handles, etc.
The grooves and conical shape ensure that the cylindrical grips have optimised haptics and good grip.
Material:

Grip thermoplastic.
Centre pin steel grade 5.8 or stainless steel 1.4404.

Version:Grip, black.
Steel parts, black oxidised.
Stainless steel bright.
Advantages:Optimised haptics and good grip
Grips for handwheels and cranks
Various thread sizes
NOVO grip KIPP design
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1468_AG Plastic cylindrical grips, revolving, with external thread 197 kB

Drawings

Plastic cylindrical grips, revolving, with external thread

Item selection/filter

Order No.Thread typeComponent
material
SizeD

D1D2LL1L2SWCADAcc.PriceOrder
K1468.104external threadsteel1M414964058 on request
K1468.205external threadsteel2M516117,549,15,110 on request
K1468.306external threadsteel3M62014961,46,412 on request
K1468.408external threadsteel4M825181282,512,515 on request
K1468.2104external threadstainless steel1M414964058 on request
K1468.2205external threadstainless steel2M516117,549,15,110 on request
K1468.2306external threadstainless steel3M62014961,46,412 on request
K1468.2408external threadstainless steel4M825181282,512,515 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33