Product groups
Toggle clamps vertical heavy duty with adjustable clamping spindle
K1245

Toggle clamps vertical heavy duty with adjustable clamping...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Steel, hardened and passivated.
Plastic handle, oil-resistant.
Accessory:K0688
K0689
K0101
K1442
K0102
K0103
K1443
K0104
K0106
K1441
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1245 Toggle clamps vertical heavy duty with adjustable clamping spindle 296 kB
 Technical information for toggle clamps 1,6 MB

Drawings

Toggle clamps vertical heavy duty with adjustable clamping spindle

Item selection/filter

Order No.Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K1245.06000210°134°20030006000800900 on request
Order No.A1A3B

B1B2B3CC1HLL1L2MCADAcc.PriceOrder
K1245.06000271512612,56,54215137844531M6x50 on request