Product groups
Toggle clamps horizontal with straight foot and adjustable clamping spindle
K1239

Toggle clamps horizontal with straight foot and adjustable...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated steel.
Plastic handle, oil-resistant.
Note:A neoprene thrust pad is supplied with versions K1239.01000, K1239.02500 and K1239.03200.Accessory:K0688
K0689
K0690
K0101
K1442
K0102
K0103
K1443
K0104
K0106
K1441
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1239 Toggle clamps horizontal with straight foot and adjustable clamping spindle 257 kB
 Technical information for toggle clamps 1,6 MB

Drawings

Toggle clamps horizontal with straight foot and adjustable clamping spindle

Item selection/filter

Order No.hole
arrangement
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K1239.01000196°78°505001000250600 on request
K1239.02500293°76°150120025004001000 on request
K1239.03200390°65°150200032008001600 on request
K1239.03400290°72°200140034008001900 on request
K1239.05400294°76°2502400540011003000 on request
K1239.06400194°80°2503000640011003000 on request
Order No.A

A1A3A4BB1B2B3CC1C2DHLL1L2MCADAcc.PriceOrder
K1239.0100013,525--849,35,127,59,55,15,2471103725M5x35 on request
K1239.025002638-310511,26,338,21495,565,41736140,6M6x50 on request
K1239.0320025,43820,8-12614,78,748,312,76,46,76117371,639,1M8x63 on request
K1239.034002642-2,5126158,649,717,510,56,682,22257952,7M8x60 on request
K1239.0540041,259-216819,411,563,823108,710927710879,5M10x80 on request
K1239.0640041,266--201023,213,779,62612,98,713130812893,5M12x100 on request