Product groups
Horizontal latch clamps, steel or stainless steel, with catch plate and long adjustment path, red plastic grip
K1260

Horizontal latch clamps, steel or stainless steel, with catch...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:Latch toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The travel can be set by altering the hasp length.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1260 Toggle clamps latch horizontal with catch plate 286 kB

Drawings

Horizontal latch clamps, steel or stainless steel, with catch plate and long adjustment path, red plastic grip

Item selection/filter

Order No.Main
material
hole
arrangement
Traction
force
F1 N
Hand
force
FH N
A

A1A2A3A4A5BB1B2B3B5DD1HTravel
path
L min.
Travel
path
L max.
L1Clamping
travel
L2
CADAcc.PriceOrder
K1260.02000steel1200010026134,51123-362419162,55,2442101,7142,340,616 on request
K1260.04000steel24000150351912,21439,120,6483224,81936,5660,5142,4192,249,824 on request
K1260.07000steel17000200513281940-6045362848,5885,6177,723456,332 on request
K1260.12000stainless steel1200010026134,51123-362419162,55,2442101,7142,340,616 on request
K1260.14000stainless steel24000150351912,21439,120,6483224,81936,5660,5142,4192,249,824 on request
K1260.17000stainless steel17000200513281940-6445362848,6876,6177,723456,332 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33