Product groups
Toggle clamps, horizontal, stainless steel with force sensor
K1463

Toggle clamps, horizontal, stainless steel with force sensor

go back

Item description/product images

DescriptionMaterial:Clamp stainless steel.
Grip polyamide.
Force sensor stainless steel.
Electronics housing stainless steel.

Spacer sleeve stainless steel.
Grub screw stainless steel.
Protective cap thermoplastic.
Version:Stainless steel parts bright.
Protective cap black.
Note:incl. 1 set clamping elements K1464Technical data:

Force sensor:
Nom. force Fnom: clamping force F4
Calibration range: 0 - clamping force F4
Overall system accuracy: 5% Fnom
Limit force FL: 120% Fnom
Breaking force FB: >200% Fnom
Nom. temp. range BT,nom: -20 - +60 °C

Amplifier electronics:
Operating voltage: 10 - 30 V DC
Output signal (rated output) Cnom: 4 - 20 mA 3-wire
Permitted load: <(Ub- 10V)/0.024 A
Electrical connection: M12x1
Pin assignment:
1: UB+
2: -
3: 0V / S-
4: S+

Protection class: IP66

Application:Toggle clamps are used to hold and clamp workpieces. They are used as mounting and holding fixtures.
The toggle clamp with force sensor enables measurement and adjustment of the retaining force. Workpieces can be defined and the retaining force recorded.

The clamping element is used to adjust the retaining force. Clamping elements with different heights are available for workpieces with different thicknesses.
Accessory:K1464Drawing reference:
1) Clamping element K1464
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1463 Toggle clamps, horizontal, stainless steel with force sensor 555 kB
 Operating Instructions Toggle Clamp with force sensor 329 kB

Drawings

Toggle clamps, horizontal, stainless steel with force sensor

Item selection/filter

Order No.Component
colour
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
Output signalCADAcc.PriceOrder
K1463.10600011black grey RAL 702186°67°1601350190072012004-20mA on request
K1463.10800011black grey RAL 702186°67°2002000280083014004-20mA on request
K1463.10600311traffic red RAL 302086°67°1601350190072012004-20mA on request
K1463.10800311traffic red RAL 302086°67°2002000280083014004-20mA on request
Order No.Component
colour
AA1A2BB1B2CC1D

D1D2HH1H2LL1L2SW1SW2CADAcc.PriceOrder
K1463.10600011black grey RAL 702126105,52643,54551,9maks. 16,4M617M12x190,286,130186,66094113 on request
K1463.10800011black grey RAL 702126106,22641,54558,7maks. 18,4M817M12x1100,496,630223,173,594114 on request
K1463.10600311traffic red RAL 302026105,52643,54551,9maks. 16,4M617M12x190,286,130186,66094113 on request
K1463.10800311traffic red RAL 302026106,22641,54558,7maks. 18,4M817M12x1100,496,630223,173,594114 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33