Product groups
Pneumatic push-pull clamps
K1549

Pneumatic push-pull clamps

go back

Item description/product images

DescriptionMaterial:Lever parts, bracket and thrust rod, steel.
Thrust rod housing ductile iron (SG iron)
Version:Phosphated. Cylinder bright.Pneumatic cylinder:Double-acting without end of stroke dampening.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1549 Pneumatic push-pull clamps 160 kB

Drawings

Pneumatic push-pull clamps

Item selection/filter

Order No.Thrust rod extended / Clamping force F1 NRetaining
force
F2 N
Air
consumption
per cycle
P=Operating
pressure
bar
strokes
per min.
at 6 bar
CADAcc.PriceOrder
K1549.060005mm/300N, 10mm/400N, 15mm/600N, 20mm/800N, 24mm/1500N60000,04 dm³2 - 660 on request
K1549.120005mm/1200N, 10mm/1400N, 15mm/1600N, 20mm/1800N, 25mm/2300N, 30mm/4000N120000,1 dm³2 - 650 on request
K1549.250005mm/1400N, 10mm/1600N, 20mm/2000N, 30mm/2400N, 40mm/3000N, 49mm/7000N250000,25 dm³2 - 640 on request
Order No.A

A1A2A3BB1C1DD1HLL1L2MRTravel
S
CADAcc.PriceOrder
K1549.060002842536,5-5933,4145,51446,23254130M8G1/825 on request
K1549.120003808354176,541218,519,966,54355540M10G1/832 on request
K1549.2500047512454596542610,32594,557710260M12G1/850 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33