Product groups
Toggle clamps mini push-pull
K0745

Toggle clamps mini push-pull

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Trivalent passivated.
Plastic grip oil resistant.
Note:Push-pull toggle clamps with very low profile. As the clamps lock in the open and closed handle positions, they can be used to clamp when pushing or pulling.Drawing reference:
Form A: Thrust exerted by rotating handle to the right
Form B: Thrust exerted by rotating handle to the left
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0745 Toggle clamps mini push-pull 162 kB

Drawings (total overview)

Toggle clamps mini push-pull

Toggle clamps mini push-pull, Form A

More information

Drawings

Toggle clamps mini push-pull, Form A

Item selection/filter

Order No.Form

Travel
S
Retaining
force
F2 N
Retaining
force
F1 N
CADAcc.PriceOrder
K0745.10050A16500500 on request

Toggle clamps mini push-pull, Form B

More information

Drawings

Toggle clamps mini push-pull, Form B

Item selection/filter

Order No.Form

Travel
S
Retaining
force
F2 N
Retaining
force
F1 N
CADAcc.PriceOrder
K0745.20050B16500500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33