Product groups
Toggle clamps mini vertical with flat foot and fixed clamping spindle
K1254

Toggle clamps mini vertical with flat foot and fixed clamping...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:A neoprene thrust pad is supplied with version K1254.0800.Accessory:K0688
K0689
K0101
K1442
K0102
K0103
K1443
K0104
K0106
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1254 Toggle clamps mini vertical with flat foot and fixed clamping spindle 344 kB
 Technical information for toggle clamps 1,6 MB

Drawings

Toggle clamps mini vertical with flat foot and fixed clamping spindle

Item selection/filter

Order No.Main
material
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Clamping
force
F3 N
CADAcc.PriceOrder
K1254.0800steel95°60°100800600 on request
K1254.1800stainless steel95°60°100800600 on request
Order No.Main
material
A

A1BB1B5CC1DHLL1MCADAcc.PriceOrder
K1254.0800steel12,725,42739,7322,79,65,210465,828,6M6x44 on request
K1254.1800stainless steel12,725,42739,7322,79,65,210465,828,6M6x40 on request