Product groups
Lateral spring plungers with plastic spring
K1733

Lateral spring plungers with plastic spring

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve and spring plastic
Thrust pin steel, stainless steel or POM
Version:Thrust pin (steel) case-hardened and black oxidised.
Thrust pin (stainless steel) bright
Thrust pin (POM) white.
Note:Lateral spring plungers are used for positioning, holding and fastening workpieces in applications where there is increased presence of dirt.
For example: painting and sandblasting.

Calculation dimension X:
Y > = L1-D1/2, therefore X=D1/2-S
Y < L1-D1/2, therefore X =D1/2-S-((L1-D1/2-Y)*0,123)

Light spring force = blue spring
Standard spring force = red spring
Strong spring force = green spring
Assembly:The sleeve is pressed into the hole.
It is recommended to moisten the sleeve before assembly.
Drawing reference:
1) Assembly tool
2) Some sizes have a different pin form

Y = workpiece height
W = workpiece length
X = coordinate dimension
Z = stop diameter
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1733 Lateral spring plungers with plastic spring 173 kB

Drawings (total overview)

Lateral spring plungers with plastic spring

Lateral spring plungers with plastic spring
steel thrust pin

More information

Drawings

Lateral spring plungers with plastic spring
steel thrust pin

Item selection/filter

Order No.Version 1Version 2D

D1D2LL1±SF
ca.N
Order No.
assembly
tool
StatusCADAcc.PriceOrder
K1733.100307light spring forcedifferent pin form635,973,70,410K1733.03expiring on request
K1733.100409light spring force-847,995,20,615K1733.04expiring on request
K1733.100509light spring force-1059,997,30,830K1733.05expiring on request
K1733.100609light spring force-1069,9910,3120K1733.05expiring on request
K1733.200307standard spring forcedifferent pin form635,973,70,420K1733.03expiring on request
K1733.200409standard spring force-847,995,20,630K1733.04expiring on request
K1733.200509standard spring force-1059,997,30,860K1733.05expiring on request
K1733.200609standard spring force-1069,9910,3130K1733.05expiring on request
K1733.200813standard spring force-12811,91313,31,250K1733.08expiring on request
K1733.201016standard spring force-161015,91616,91,680K1733.10expiring on request
K1733.300509intensified spring force-1059,997,30,890K1733.05expiring on request
K1733.300609intensified spring force-1069,9910,3160K1733.05expiring on request
K1733.300813intensified spring force-12811,91313,31,2100K1733.08expiring on request
K1733.301016intensified spring force-161015,91616,91,6160K1733.10expiring on request

Lateral spring plungers with plastic spring, stainless steel thrust pin

More information

Drawings

Lateral spring plungers with plastic spring, stainless steel thrust pin

Item selection/filter

Order No.Version 1Version 2D

D1D2LL1±SF
ca.N
Order No.
assembly
tool
StatusCADAcc.PriceOrder
K1733.110307light spring forcedifferent pin form632,973,70,410K1733.03expiring on request
K1733.110409light spring force-847,995,20,615K1733.04expiring on request
K1733.110609light spring force-1069,9910,3120K1733.05expiring on request
K1733.210307standard spring forcedifferent pin form635,973,70,420K1733.03expiring on request
K1733.210409standard spring force-847,995,20,630K1733.04expiring on request
K1733.210509standard spring force-1059,997,30,860K1733.05expiring on request
K1733.210609standard spring force-1069,9910,3130K1733.05expiring on request
K1733.210813standard spring force-12811,91313,31,250K1733.08expiring on request
K1733.211016standard spring force-161015,91616,91,680K1733.10expiring on request
K1733.310509intensified spring force-1059,997,30,890K1733.05expiring on request
K1733.310609intensified spring force-1069,9910,3160K1733.05expiring on request
K1733.310813intensified spring force-12811,91313,21,2100K1733.08expiring on request
K1733.311016intensified spring force-161015,91616,61,6160K1733.10expiring on request

Lateral spring plungers with plastic spring, POM thrust pin

More information

Drawings

Lateral spring plungers with plastic spring, POM thrust pin

Item selection/filter

Order No.Version 1Version 2D

D1D2LL1±SF
ca.N
Order No.
assembly
tool
StatusCADAcc.PriceOrder
K1733.120307light spring forcedifferent pin form635,973,70,410K1733.03expiring on request
K1733.120409light spring force-847,995,20,615K1733.04expiring on request
K1733.120509light spring force-1059,997,30,830K1733.05expiring on request
K1733.120609light spring force-1069,9910,3120K1733.05expiring on request
K1733.220307standard spring forcedifferent pin form635,973,70,420K1733.03expiring on request
K1733.220409standard spring force-847,995,20,630K1733.04expiring on request
K1733.220509standard spring force-1059,997,30,860K1733.05expiring on request
K1733.220813standard spring force-12811,91313,31,250K1733.08expiring on request
K1733.221016standard spring force-161015,91616,91,680K1733.10expiring on request
K1733.320509intensified spring force-1059,997,30,890K1733.05expiring on request
K1733.320609intensified spring force-1069,9910,3160K1733.05expiring on request
K1733.320813intensified spring force-12811,91313,31,2100K1733.08expiring on request
K1733.321016intensified spring force-161015,91616,91,6160K1733.10expiring on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33