Product groups
Wing grips “Miniwing” antibacterial, metal parts stainless steel
K0274

Wing grips “Miniwing” antibacterial, metal parts stainless steel

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Thermoplastic, slate grey.
Bush and screw stainless steel 1.4305.

Version:Bush and screw bright.Application:The antibacterial KIPP MEDI grip products are highly effective against a variety of hazardous microorganisms, such as bacteria, fungi and even multi-resistant bacteria (e.g. MRSA).
The plastic used incorporates micro-silver particles with an antimicrobial effect to ensure effective results throughout the entire product life cycle.

Function:
The growth of harmful micro-organisms on the product surface is effectively disrupted by means of silver ions, and the existing germs on MEDI grip products are consistently reduced (as tested and confirmed by an accredited testing laboratory).
During cleaning cycles the risk of infection through touching these products is significantly lower.
Advantages:Resistant to humidity and cleaning products (during disinfection) with no toxic side effects.Applications:For installation on machines, equipment, plants and furnishings in areas with increased hygienic requirements (including hospitals, doctors' surgeries, rehabilitation centres and food production facilities), as well as for use in public areas or regularly frequented institutions (i.e. nursing homes or daycare centres).Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0274 Wing grips “Miniwing” antibacterial metal parts stainless steel 159 kB
 Technical information MEDI grip 771 kB
 Certificate MEDIgrip 369 kB

Drawings (total overview)

Wing grips “Miniwing” antibacterial, metal parts stainless steel

Item selection/filter

Order No.FormComponent
material
Main
colour
ABDD2HH1H2TLCADAcc.PriceOrder
K0274.120006144Kstainless steelslate grey RAL 70152813M6121513,32,38- on request
K0274.120006144X15Lstainless steelslate grey RAL 70152813M6121513,32,3-15 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33