Product groups
Star grips with projecting steel bush
K0153

Star grips with projecting steel bush

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Black thermoplastic.
Steel grade 5.8 or stainless steel 1.4305.

Version:Metal parts trivalent blue passivated steel or bright stainless steel.Note:Star grips with projecting steel bush and blind hole or internal thread are especially suited for cross pinning.Drawing reference:
Form H: bush with blind hole
Form K: tapped bush
Form L: external thread
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0153 Star grips with projecting steel bush 165 kB

Drawings (total overview)

Star grips with projecting steel bush

Item selection/filter

Order No.

FormComponent
material
DD1D2HH2H3LTCADAcc.PriceOrder
K0153.105Hsteel525101797-9,5 on request
K0153.106Hsteel63213,521119,5-12,5 on request
K0153.1061Hsteel64013,5251310-12,5 on request
K0153.108Hsteel84013,5251310-12,5 on request
K0153.1081Hsteel85019321712-19,5 on request
K0153.110Hsteel105019321712-19,5 on request
K0153.1101Hsteel106319371812-19,5 on request
K0153.112Hsteel126319371812-19,5 on request
K0153.116Hsteel166323402115-24,5 on request
K0153.205KsteelM525101797-9 on request
K0153.206KsteelM63213,521119,5-12 on request
K0153.2061KsteelM64013,5251310-12 on request
K0153.208KsteelM84013,5251310-12 on request
K0153.2081KsteelM85019321712-17 on request
K0153.210KsteelM105019321712-17 on request
K0153.2101KsteelM106319371812-17 on request
K0153.212KsteelM126319371812-17 on request
K0153.216KsteelM166323402115-23 on request
K0153.305Kstainless steelM525101797-9 on request
K0153.306Kstainless steelM63213,521119,5-12 on request
K0153.3061Kstainless steelM64013,5251310-12 on request
K0153.308Kstainless steelM84013,5251310-12 on request
K0153.3081Kstainless steelM85019321712-17 on request
K0153.310Kstainless steelM105019321712-17 on request
K0153.3101Kstainless steelM106319371812-17 on request
K0153.312Kstainless steelM126319371812-17 on request
K0153.316Kstainless steelM166323402115-23 on request
K0153.405X10LsteelM52510179710- on request
K0153.405X15LsteelM52510179715- on request
K0153.405X20LsteelM52510179720- on request
K0153.406X10LsteelM63213,521119,510- on request
K0153.406X15LsteelM63213,521119,515- on request
K0153.406X20LsteelM63213,521119,520- on request
K0153.406X25LsteelM63213,521119,525- on request
K0153.406X30LsteelM63213,521119,530- on request
K0153.408X15LsteelM84013,525131015- on request
K0153.408X20LsteelM84013,525131020- on request
K0153.408X25LsteelM84013,525131025- on request
K0153.408X30LsteelM84013,525131030- on request
K0153.408X40LsteelM84013,525131040- on request
K0153.408X50LsteelM84013,525131050- on request
K0153.410X20LsteelM10501932171220- on request
K0153.410X25LsteelM10501932171225- on request
K0153.410X30LsteelM10501932171230- on request
K0153.410X40LsteelM10501932171240- on request
K0153.410X50LsteelM10501932171250- on request
K0153.410X60LsteelM10501932171260- on request
K0153.412X20LsteelM12631937181220- on request
K0153.412X25LsteelM12631937181225- on request
K0153.412X30LsteelM12631937181230- on request
K0153.412X40LsteelM12631937181240- on request
K0153.412X50LsteelM12631937181250- on request
K0153.412X60LsteelM12631937181260- on request
K0153.505X10Lstainless steelM52510179710- on request
K0153.505X15Lstainless steelM52510179715- on request
K0153.505X20Lstainless steelM52510179720- on request
K0153.506X10Lstainless steelM63213,521119,510- on request
K0153.506X15Lstainless steelM63213,521119,515- on request
K0153.506X20Lstainless steelM63213,521119,520- on request
K0153.506X25Lstainless steelM63213,521119,525- on request
K0153.506X30Lstainless steelM63213,521119,530- on request
K0153.508X15Lstainless steelM84013,525131015- on request
K0153.508X20Lstainless steelM84013,525131020- on request
K0153.508X25Lstainless steelM84013,525131025- on request
K0153.508X30Lstainless steelM84013,525131030- on request
K0153.508X40Lstainless steelM84013,525131040- on request
K0153.508X50Lstainless steelM84013,525131050- on request
K0153.510X20Lstainless steelM10501932171220- on request
K0153.510X25Lstainless steelM10501932171225- on request
K0153.510X30Lstainless steelM10501932171230- on request
K0153.510X40Lstainless steelM10501932171240- on request
K0153.510X50Lstainless steelM10501932171250- on request
K0153.510X60Lstainless steelM10501932171260- on request
K0153.512X20Lstainless steelM12631937181220- on request
K0153.512X25Lstainless steelM12631937181225- on request
K0153.512X30Lstainless steelM12631937181230- on request
K0153.512X40Lstainless steelM12631937181240- on request
K0153.512X50Lstainless steelM12631937181250- on request
K0153.512X60Lstainless steelM12631937181260- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33