Product groups
Palm grips, high-temperature resistant plastic with protruding steel bush
K1794

Palm grips, high-temperature resistant plastic with protruding...

go back

Item description/product images

Back to group overview
DescriptionMaterial:Thermoplastic PPA (resistant to high temperatures), fibreglass reinforced, black, with FDA, EU10-2011, NSF; KTW conformity.
Metal parts stainless steel 1.4404.
Version:Steel parts bright stainless steel.Note:Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.Application:These palm grips have been specially developed for use in applications with high hygienic and high temperature requirements. The closed grip contour with smooth surfaces are very easy to clean.

For contact with food and potable water this plastic conforms to FDA, EU10/2011, NSF, KTW and have permanent hot water and hydrolysis resistance (steam sterilisation).

This high-temperature plastic is even suitable for permanent use in hot environments while retaining its high strength.
Temperature range:Continuous operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Advantages:Resistant to moisture and cleaning agents (by disinfection).
The palm grips can be tightened or loosened without tools.
Suitable for manual fixing and clamping. Various thread sizes.
On request:Special versions.Applications:For installation on machines, equipment, plants and in areas with increased hygienic requirements.

The target sectors are the foodstuff processing industries (or crafts) where the operating parts come into contact with foodstuff or potable water.

These palm grips are suitable for use by special applications with very high environmental temperatures, with permanent hot water or steam contact.
Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1794 Palm grips, high-temperature resistant plastic with protruding steel bush 175 kB

Drawings (total overview)

Palm grips, high-temperature resistant plastic with protruding steel bush

Item selection/filter

Order No.FormMain
colour
DD1D2HH2H3LTApproval /
Certification
CADAcc.PriceOrder
K1794.152505390KblackM525101897-9FDA + EU10/2011 + NSF on request
K1794.153206390KblackM63213,522129,5-12FDA + EU10/2011 + NSF on request
K1794.154006390KblackM64013,5261410-12FDA + EU10/2011 + NSF on request
K1794.154008390KblackM84013,5261410-12FDA + EU10/2011 + NSF on request
K1794.155008390KblackM85019321812-17FDA + EU10/2011 + NSF on request
K1794.155010390KblackM105019321812-17FDA + EU10/2011 + NSF on request
K1794.152505390X10LblackM52510189710-FDA + EU10/2011 + NSF on request
K1794.152505390X15LblackM52510189715-FDA + EU10/2011 + NSF on request
K1794.152505390X20LblackM52510189720-FDA + EU10/2011 + NSF on request
K1794.153206390X10LblackM63213,522129,510-FDA + EU10/2011 + NSF on request
K1794.153206390X15LblackM63213,522129,515-FDA + EU10/2011 + NSF on request
K1794.153206390X20LblackM63213,522129,520-FDA + EU10/2011 + NSF on request
K1794.153206390X25LblackM63213,522129,525-FDA + EU10/2011 + NSF on request
K1794.153206390X30LblackM63213,522129,530-FDA + EU10/2011 + NSF on request
K1794.154008390X15LblackM84013,526141015-FDA + EU10/2011 + NSF on request
K1794.154008390X20LblackM84013,526141020-FDA + EU10/2011 + NSF on request
K1794.154008390X25LblackM84013,526141025-FDA + EU10/2011 + NSF on request
K1794.154008390X30LblackM84013,526141030-FDA + EU10/2011 + NSF on request
K1794.154008390X40LblackM84013,526141040-FDA + EU10/2011 + NSF on request
K1794.154008390X50LblackM84013,526141050-FDA + EU10/2011 + NSF on request
K1794.155010390X20LblackM10501932181220-FDA + EU10/2011 + NSF on request
K1794.155010390X25LblackM10501932181225-FDA + EU10/2011 + NSF on request
K1794.155010390X30LblackM10501932181230-FDA + EU10/2011 + NSF on request
K1794.155010390X40LblackM10501932181240-FDA + EU10/2011 + NSF on request
K1794.155010390X50LblackM10501932181250-FDA + EU10/2011 + NSF on request
K1794.155010390X60LblackM10501932181260-FDA + EU10/2011 + NSF on request