Product groups

Item description/product images

Back to group overview
DescriptionProduct description:Due to their extremely flat design, these grips can be used in very cramped spaces. The fluting around the edge improves gripping.Material, version:Grip black hard thermoplastic.
Coating black soft thermoplastic.
Tapped bush brass.
Screw electro zinc-plated steel grade 5.8.
Note:SYMPA TOUCH Knurled screws are available in one grip size with internal and external threads.On request:Other screw sizes, screw lengths, versions and colours.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0281 Knurled screws 163 kB

Drawings (total overview)

Knurled screws

Item selection/filter

Order No.FormThread typeDD1HTLCADAcc.PriceOrder
K0281.5705Kinternal threadM557,41712,5- on request
K0281.5706Kinternal threadM657,41712,5- on request
K0281.5708Kinternal threadM857,41712,5- on request
K0281.5710Kinternal threadM1057,41712,5- on request
K0281.5706X15Lexternal threadM657,417-15 on request
K0281.5706X20Lexternal threadM657,417-20 on request
K0281.5706X25Lexternal threadM657,417-25 on request
K0281.5706X35Lexternal threadM657,417-35 on request
K0281.5708X16Lexternal threadM857,417-16 on request
K0281.5708X25Lexternal threadM857,417-25 on request
K0281.5708X30Lexternal threadM857,417-30 on request
K0281.5708X35Lexternal threadM857,417-35 on request
K0281.5710X30Lexternal threadM1057,417-30 on request
K0281.5710X40Lexternal threadM1057,417-40 on request
K0281.5710X50Lexternal threadM1057,417-50 on request