Product groups
Clamping grips high form
K0280

Clamping grips high form

go back

Item description/product images

Back to group overview
DescriptionProduct description:These grips are distinguished by their unusual design. The high form permits high clamping forces while being gentle to the hand.Material, version:Grip black hard thermoplastic.
Coating black soft thermoplastic.
Tapped bush brass.
Screw electro zinc-plated steel grade 5.8.
Note:SYMPA TOUCH high form clamping grips are available in 2 grip sizes with internal and external threads.On request:Other screw sizes, screw lengths, versions and colours.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0280 Clamping grips high form 202 kB

Drawings (total overview)

Clamping grips high form

Item selection/filter

Order No.FormDD1D2HH1TLCADAcc.PriceOrder
K0280.4206KM642,73455,64,812,5- on request
K0280.4208KM842,73455,64,812,5- on request
K0280.4210KM1042,73455,64,812,5- on request
K0280.4212KM1242,73455,64,812,5- on request
K0280.4706KM647,838,162,25,612,5- on request
K0280.4708KM847,838,162,25,612,5- on request
K0280.4710KM1047,838,162,25,612,5- on request
K0280.4712KM1247,838,162,25,612,5- on request
K0280.4206X15LM642,73455,64,8-15 on request
K0280.4206X20LM642,73455,64,8-20 on request
K0280.4206X25LM642,73455,64,8-25 on request
K0280.4206X35LM642,73455,64,8-35 on request
K0280.4208X16LM842,73455,64,8-16 on request
K0280.4208X25LM842,73455,64,8-25 on request
K0280.4208X35LM842,73455,64,8-35 on request
K0280.4210X20LM1042,73455,64,8-20 on request
K0280.4210X30LM1042,73455,64,8-30 on request
K0280.4210X40LM1042,73455,64,8-40 on request
K0280.4210X50LM1042,73455,64,8-50 on request
K0280.4706X20LM647,838,162,25,6-20 on request
K0280.4708X35LM847,838,162,25,6-35 on request
K0280.4710X40LM1047,838,162,25,6-40 on request
K0280.4710X50LM1047,838,162,25,6-50 on request