Product groups
Spring plungers with slot and ball, steel
K0309

Spring plungers with slot and ball, steel

go back

Item description/product images

Back to group overview
DescriptionMaterial:Sleeve steel grade 5.8.
Ball steel.
Spring grade D steel wire.
Version:Black oxidised. Ball hardened.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0309 Spring plungers with slot and ball, steel 180 kB

Drawings (total overview)

Spring plungers with slot and ball, steel

Item selection/filter

Order No.Spring
strength
Version 1DD1HLNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0309.03standard-M31,50,470,41,53 on request
K0309.04standard-M42,50,890,6410 on request
K0309.05standard-M530,9120,8611 on request
K0309.06standard-M63,51141913 on request
K0309.08standard-M851,5161,21530 on request
K0309.10standard-M1062191,62040 on request
K0309.12standard-M1282,52223055 on request
K0309.16standard-M16103,5242,565125 on request
K0309.20standard-M20124,5302,580160 on request
K0309.203intensified-M31,50,470,457 on request
K0309.204intensified-M42,50,890,61222 on request
K0309.205intensified-M530,9120,81930 on request
K0309.206intensified-M63,511412840 on request
K0309.208intensified-M851,5161,24773 on request
K0309.210intensified-M1062191,666100 on request
K0309.212intensified-M1282,522266120 on request
K0309.216intensified-M16103,5242,590180 on request
K0309.220intensified-M20124,5302,5115240 on request
K0309.404standardlongM42,50,8160,6410 on request
K0309.405standardlongM530,9200,8611 on request
K0309.406standardlongM63,51251913 on request
K0309.408standardlongM851,5301,21530 on request
K0309.410standardlongM1062351,62040 on request
K0309.412standardlongM1282,54023055 on request
K0309.416standardlongM16103,5452,565125 on request