Product groups
Plastic grips, round with round opening, Form B
K2112_B

Plastic grips, round with round opening, Form B

go back

Item description/product images

DescriptionMaterial:PlasticVersion:Red, oil resistant.On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2112_B Plastic grips, round with round opening, Form B 109 kB

Drawings

Plastic grips, round with round opening, Form B

Item selection/filter

Order No.FormD

D1Lfor
toggle clamp
CADAcc.PriceOrder
K2112.093211B211893K1250.007000 on request
K2112.107251B25,222,2107K1250.012000, K1253.012000 on request
K2112.099281B282599K1250.014000, K1253.014000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33