Product groups
Toggle clamps vertical with straight foot and adjustable clamping spindle
K1246

Toggle clamps vertical with straight foot and adjustable...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated steel.
Plastic handle, oil-resistant.
Note:The clamping spindle is supplied with a neoprene thrust pad.Accessory:K0688
K0689
K0690
K0101
K1442
K0102
K0103
K1443
K0104
K0106
K1441
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1246 Toggle clamps vertical with straight foot and adjustable clamping spindle 285 kB
 Technical information for toggle clamps 1,6 MB

Drawings

Toggle clamps vertical with straight foot and adjustable clamping spindle

Item selection/filter

Order No.Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K1246.01000120°85°807001000500750 on request
K1246.0160095°75°100120016008001000 on request
K1246.02400100°56°150120024008001600 on request
K1246.04000112°61°2502000400014003000 on request
Order No.A

A1BB1B2B3CC1C2DHLL1L2MCADAcc.PriceOrder
K1246.010001626849,55,527,6954,499,7573116,6M5x40 on request
K1246.0160012,72712612,26,234115,55,2136704324,9M6x50 on request
K1246.024001934,912614,38,346,8167,17,2156117,273,249,4M8x63 on request
K1246.0400031,849,2148191167,2199,58,7229139,590,363,5M10x85 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33