Product groups
Toggle clamps, steel, black, horizontal with horizontal foot and adjustable clamping spindle
K2067

Toggle clamps, steel, black, horizontal with horizontal foot and...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:The black toggle clamps have been specially designed for optical metrology. The black surface prevents reflections when measuring and photographing.Material:Steel.Version:Black oxidised steel.
Plastic handle oil-resistant.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2067 Toggle clamps, steel, black, horizontal with horizontal foot and adjustable clamping spindle 355 kB
 Technical information toggle clamps black 476 kB

Drawings (total overview)

Toggle clamps, steel, black, horizontal with horizontal foot and adjustable clamping spindle
Toggle clamps, steel, black, horizontal with horizontal foot and adjustable clamping spindle

Toggle clamps, steel, black, horizontal with horizontal foot and adjustable clamping spindle, Form A, small

More information

Drawings

Toggle clamps, steel, black, horizontal with horizontal foot and adjustable clamping spindle, Form A, small

Item selection/filter

Order No.FormA

A1BB1B2B3B5CC1DHRetaining
force
F1 N
Retaining
force
F2 N
Hand
force
FH N
LL1L2hole
arrangement
CADAcc.PriceOrder
K2067.001000A13,52516,8279,35,32199,55,238,55001000801123722,82 on request
Order No.MClamping force
F3
N
Clamping
force
F4 N
Opening
angle of
handle
Opening
angle of
holding arm
CADAcc.PriceOrder
K2067.001000M5x4025050078°96° on request

Toggle clamps, steel, black, horizontal with horizontal foot and adjustable clamping spindle, Form B, medium

More information

Drawings

Toggle clamps, steel, black, horizontal with horizontal foot and adjustable clamping spindle, Form B, medium

Item selection/filter

Order No.FormA

A1BB1B2B3B4B5CC1DHRetaining
force
F1 N
Retaining
force
F2 N
Hand
force
FH N
LL1L2hole
arrangement
CADAcc.PriceOrder
K2067.002500B2638284011,26,2222,525145,552,1120025001501746137,51 on request
Order No.MClamping force
F3
N
Clamping
force
F4 N
Opening
angle of
handle
Opening
angle of
holding arm
CADAcc.PriceOrder
K2067.002500M6x50400100076°93° on request

Toggle clamps, steel, black, horizontal with horizontal foot and adjustable clamping spindle, Form C, large

More information

Drawings

Toggle clamps, steel, black, horizontal with horizontal foot and adjustable clamping spindle, Form C, large

Item selection/filter

Order No.FormA

A1BB1B2B3B4B5CC1DHRetaining
force
F1 N
Retaining
force
F2 N
Hand
force
FH N
LL1L2hole
arrangement
CADAcc.PriceOrder
K2067.003400C264231471592633417,56,666,5140034002002257948,61 on request
Order No.MClamping force
F3
N
Clamping
force
F4 N
Opening
angle of
handle
Opening
angle of
holding arm
CADAcc.PriceOrder
K2067.003400M8x65800190072°90° on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33