Product groups
Toggle clamps pivot jaw
K1439

Toggle clamps pivot jaw

go back

Item description/product images

DescriptionMaterial:Steel. Draw bail in cast steel.
Stainless steel.
Version:Steel electro zinc-plated and passivated.
Bright stainless steel.
Plastic grip oil-resistant
Note:The pivot jaw toggle clamp is ideal for applications in which there is little mounting space at the sides. In this case the clamp plate is secured from below to the work surface.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1439 Toggle clamps pivot jaw 326 kB

Drawings

Toggle clamps pivot jaw

Item selection/filter

Order No.Main
material
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Clamping
force
F3 N
CADAcc.PriceOrder
K1439.03400steel90°50°25034001100 on request
K1439.13000stainless steel90°50°20030001000 on request
Order No.Main
material
A

A1A2BB1B5CDHH1LL1L2MCADAcc.PriceOrder
K1439.03400steel4025,47,34430441,26,721015374,631,8141/2-13x2,5 on request
K1439.13000stainless steel4025,47,34430441,26,721015374,631,8141/2-13x2,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33