Product groups
Mini push-pull toggle clamps, steel or stainless steel with mounting bracket
K1545

Mini push-pull toggle clamps, steel or stainless steel with...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:The clamps lock in the open and closed handle positions.
They can be used for thrust or tractive clamping.

Version K1545.00500 has a nylon thrust spindle.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1545 Mini push-pull toggle clamp with mounting bracket 163 kB

Drawings (total overview)

Mini push-pull toggle clamps, steel or stainless steel with mounting bracket

Mini push-pull toggle clamps, steel or stainless steel with mounting bracket, Form B

More information

Drawings

Mini push-pull toggle clamps, steel or stainless steel with mounting bracket, Form B

Item selection/filter

Order No.FormMain
material
A

A1A2BB1B5C1DD1HTravel
S
LL1L2MOpening
angle of
handle
Retaining
force
F2 N
Hand
force
FH N
Clamping
force
F1 N
CADAcc.PriceOrder
K1545.005001Bsteel1431,711,725,3361,5155,386613,358,126,415M4x1593°50040400 on request

Mini push-pull toggle clamps, steel or stainless steel with mounting bracket, Form A

More information

Drawings

Mini push-pull toggle clamps, steel or stainless steel with mounting bracket, Form A
Mini push-pull toggle clamps, steel or stainless steel with mounting bracket, Form A

Item selection/filter

Order No.FormMain
material
A

A1A2BB1B5C1DD1HTravel
S
LL1L2MOpening
angle of
handle
Retaining
force
F2 N
Hand
force
FH N
Clamping
force
F1 N
CADAcc.PriceOrder
K1545.00500Asteel15,9337,115,927212,74,46,343,51767,934,912M4x20190°50080500 on request
K1545.10500Astainless steel15,9337,115,927212,74,46,343,51767,934,912M4x20190°50080500 on request