Product groups
Toggle clamps horizontal with flat foot and full holding arm
K1435

Toggle clamps horizontal with flat foot and full holding arm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated steel.
Plastic handle, oil-resistant.
Note:spindle bracket weldable.Accessory:K0688
K0689
K0690
K0101
K1442
K0102
K0103
K1443
K0104
K0106
K1431
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1435 Toggle clamps horizontal with flat foot and full holding arm 264 kB
 Technical information for toggle clamps 1,6 MB

Drawings

Toggle clamps horizontal with flat foot and full holding arm

Item selection/filter

Order No.hole
arrangement
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K1435.01400590°72°200140034008001900 on request
K1435.02400594°76°2502400540011003000 on request
K1435.03000194°80°2503000640011003000 on request
Order No.A

A1A2BB1B3B4B5CC1C3DEHLL1MCADAcc.PriceOrder
K1435.0140026428314762633417,5166,6316722482M8x60 on request
K1435.0240041,2599435983944523208,74090,1280111M10x80 on request
K1435.0300041,2661341,36710-55926238,744111307130M12x100 on request