Product groups
UNILOCK 5-axis add-on clamping module system size 80 mm
K0963

UNILOCK 5-axis add-on clamping module system size 80 mm

go back

Item description/product images

DescriptionMaterial:Body QT steel.
Clamping bolt mild steel.
Version:Body and clamping bolt oxidised.
Contact faces hardened and ground.
Note:The UNILOCK 5-axis add-on modules are used for raising basic modules and mounting base. Depending on the clamping situation, optimum assembly height can be achieved using a combination of the basic module and add-on module.On request:With rotation lockSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0963 UNILOCK 5-axis add-on clamping module size 80 mm 244 kB
 Technical information for 5-axis module clamping system 80 7,3 MB

Drawings

UNILOCK 5-axis add-on clamping module system size 80 mm

Item selection/filter

Order No.Form definitionHSWTightening
torque
max. Nm
Retraction force
kN
weight
kg
CADAcc.PriceOrder
K0963.120750without rotation lock75615152,64 on request
K0963.121000without rotation lock100615153,78 on request
K0963.121250without rotation lock125615154,625 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33