- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K2184
Eyebolts type 48 steel or stainless steel
- K2185
Threaded hooks type 11E and type 4E, steel
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts with shaft DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1327
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K2153
Spacer, adjustable, stainless steel with sealing washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K2314
Square nuts DIN 557
- K2315
Square nuts DIN 562 low type
- K1145
Hexagon nuts DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K0867
Heavy-duty washers in steel or aluminium DIN 6340
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K2231
KL retainers, steel
- K2232
SL retainers, steel
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K2183
Tapered pins ISO 2339, steel or stainless steel Form B
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Seals
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0869_ESSocket head screws, DIN EN ISO 4762 enhanced, stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel A2 or stainless steel A4.Version:Stainless steel A2-70, bright. Stainless steel A4-70, bright. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Grade | Surface finish body | D | L | Ls min. | Lg max. | DK | K | SW | CAD | Acc. | Price | Order |
---|
K0869.103X10 | stainless steel A2 | 70 | bright | M3 | 10 | 0 | 1,5 | 5,5 | 3 | 2,5 |  | | on request | | K0869.103X12 | stainless steel A2 | 70 | bright | M3 | 12 | 0 | 1,5 | 5,5 | 3 | 2,5 |  | | on request | | K0869.103X16 | stainless steel A2 | 70 | bright | M3 | 16 | 0 | 1,5 | 5,5 | 3 | 2,5 |  | | on request | | K0869.103X20 | stainless steel A2 | 70 | bright | M3 | 20 | 0 | 1,5 | 5,5 | 3 | 2,5 |  | | on request | | K0869.103X25 | stainless steel A2 | 70 | bright | M3 | 25 | 4,5 | 7 | 5,5 | 3 | 2,5 |  | | on request | | K0869.104X10 | stainless steel A2 | 70 | bright | M4 | 10 | 0 | 2,1 | 7 | 4 | 3 |  | | on request | | K0869.104X12 | stainless steel A2 | 70 | bright | M4 | 12 | 0 | 2,1 | 7 | 4 | 3 |  | | on request | | K0869.104X16 | stainless steel A2 | 70 | bright | M4 | 16 | 0 | 2,1 | 7 | 4 | 3 |  | | on request | | K0869.104X18 | stainless steel A2 | 70 | bright | M4 | 18 | 0 | 2,1 | 7 | 4 | 3 |  | | on request | | K0869.104X20 | stainless steel A2 | 70 | bright | M4 | 20 | 0 | 2,1 | 7 | 4 | 3 |  | | on request | | K0869.104X25 | stainless steel A2 | 70 | bright | M4 | 25 | 0 | 2,1 | 7 | 4 | 3 |  | | on request | | K0869.105X10 | stainless steel A2 | 70 | bright | M5 | 10 | 0 | 2,4 | 8,5 | 5 | 4 |  | | on request | | K0869.105X12 | stainless steel A2 | 70 | bright | M5 | 12 | 0 | 2,4 | 8,5 | 5 | 4 |  | | on request | | K0869.105X16 | stainless steel A2 | 70 | bright | M5 | 16 | 0 | 2,4 | 8,5 | 5 | 4 |  | | on request | | K0869.105X18 | stainless steel A2 | 70 | bright | M5 | 18 | 0 | 2,4 | 8,5 | 5 | 4 |  | | on request | | K0869.105X20 | stainless steel A2 | 70 | bright | M5 | 20 | 0 | 2,4 | 8,5 | 5 | 4 |  | | on request | | K0869.105X25 | stainless steel A2 | 70 | bright | M5 | 25 | 0 | 2,4 | 8,5 | 5 | 4 |  | | on request | | K0869.105X30 | stainless steel A2 | 70 | bright | M5 | 30 | 4 | 8 | 8,5 | 5 | 4 |  | | on request | | K0869.105X40 | stainless steel A2 | 70 | bright | M5 | 40 | 14 | 18 | 8,5 | 5 | 4 |  | | on request | | K0869.106X10 | stainless steel A2 | 70 | bright | M6 | 10 | 0 | 3 | 10 | 6 | 5 |  | | on request | | K0869.106X12 | stainless steel A2 | 70 | bright | M6 | 12 | 0 | 3 | 10 | 6 | 5 |  | | on request | | K0869.106X16 | stainless steel A2 | 70 | bright | M6 | 16 | 0 | 3 | 10 | 6 | 5 |  | | on request | | K0869.106X18 | stainless steel A2 | 70 | bright | M6 | 18 | 0 | 3 | 10 | 6 | 5 |  | | on request | | K0869.106X20 | stainless steel A2 | 70 | bright | M6 | 20 | 0 | 3 | 10 | 6 | 5 |  | | on request | | K0869.106X25 | stainless steel A2 | 70 | bright | M6 | 25 | 0 | 3 | 10 | 6 | 5 |  | | on request | | K0869.106X30 | stainless steel A2 | 70 | bright | M6 | 30 | 0 | 3 | 10 | 6 | 5 |  | | on request | | K0869.106X35 | stainless steel A2 | 70 | bright | M6 | 35 | 6 | 11 | 10 | 6 | 5 |  | | on request | | K0869.106X40 | stainless steel A2 | 70 | bright | M6 | 40 | 11 | 16 | 10 | 6 | 5 |  | | on request | | K0869.106X45 | stainless steel A2 | 70 | bright | M6 | 45 | 16 | 21 | 10 | 6 | 5 |  | | on request | | K0869.106X50 | stainless steel A2 | 70 | bright | M6 | 50 | 21 | 26 | 10 | 6 | 5 |  | | on request | | K0869.106X55 | stainless steel A2 | 70 | bright | M6 | 55 | 26 | 31 | 10 | 6 | 5 |  | | on request | | K0869.106X60 | stainless steel A2 | 70 | bright | M6 | 60 | 31 | 36 | 10 | 6 | 5 |  | | on request | | K0869.108X16 | stainless steel A2 | 70 | bright | M8 | 16 | 0 | 3,75 | 13 | 8 | 6 |  | | on request | | K0869.108X18 | stainless steel A2 | 70 | bright | M8 | 18 | 0 | 3,75 | 13 | 8 | 6 |  | | on request | | K0869.108X20 | stainless steel A2 | 70 | bright | M8 | 20 | 0 | 3,75 | 13 | 8 | 6 |  | | on request | | K0869.108X25 | stainless steel A2 | 70 | bright | M8 | 25 | 0 | 3,75 | 13 | 8 | 6 |  | | on request | | K0869.108X30 | stainless steel A2 | 70 | bright | M8 | 30 | 0 | 3,75 | 13 | 8 | 6 |  | | on request | | K0869.108X35 | stainless steel A2 | 70 | bright | M8 | 35 | 0 | 3,75 | 13 | 8 | 6 |  | | on request | | K0869.108X40 | stainless steel A2 | 70 | bright | M8 | 40 | 5,75 | 12 | 13 | 8 | 6 |  | | on request | | K0869.108X45 | stainless steel A2 | 70 | bright | M8 | 45 | 10,75 | 17 | 13 | 8 | 6 |  | | on request | | K0869.108X50 | stainless steel A2 | 70 | bright | M8 | 50 | 15,75 | 22 | 13 | 8 | 6 |  | | on request | | K0869.108X60 | stainless steel A2 | 70 | bright | M8 | 60 | 25,75 | 32 | 13 | 8 | 6 |  | | on request | | K0869.108X70 | stainless steel A2 | 70 | bright | M8 | 70 | 35,25 | 42 | 13 | 8 | 6 |  | | on request | | K0869.108X80 | stainless steel A2 | 70 | bright | M8 | 80 | 45,25 | 52 | 13 | 8 | 6 |  | | on request | | K0869.110X16 | stainless steel A2 | 70 | bright | M10 | 16 | 0 | 4,5 | 16 | 10 | 8 |  | | on request | | K0869.110X18 | stainless steel A2 | 70 | bright | M10 | 18 | 0 | 4,5 | 16 | 10 | 8 |  | | on request | | K0869.110X20 | stainless steel A2 | 70 | bright | M10 | 20 | 0 | 4,5 | 16 | 10 | 8 |  | | on request | | K0869.110X25 | stainless steel A2 | 70 | bright | M10 | 25 | 0 | 4,5 | 16 | 10 | 8 |  | | on request | | K0869.110X30 | stainless steel A2 | 70 | bright | M10 | 30 | 0 | 4,5 | 16 | 10 | 8 |  | | on request | | K0869.110X35 | stainless steel A2 | 70 | bright | M10 | 35 | 0 | 4,5 | 16 | 10 | 8 |  | | on request | | K0869.110X40 | stainless steel A2 | 70 | bright | M10 | 40 | 0 | 4,5 | 16 | 10 | 8 |  | | on request | | K0869.110X45 | stainless steel A2 | 70 | bright | M10 | 45 | 5,5 | 13 | 16 | 10 | 8 |  | | on request | | K0869.110X50 | stainless steel A2 | 70 | bright | M10 | 50 | 10,5 | 18 | 16 | 10 | 8 |  | | on request | | K0869.110X60 | stainless steel A2 | 70 | bright | M10 | 60 | 20,5 | 28 | 16 | 10 | 8 |  | | on request | | K0869.110X70 | stainless steel A2 | 70 | bright | M10 | 70 | 30,5 | 38 | 16 | 10 | 8 |  | | on request | | K0869.110X80 | stainless steel A2 | 70 | bright | M10 | 80 | 40,5 | 48 | 16 | 10 | 8 |  | | on request | | K0869.110X90 | stainless steel A2 | 70 | bright | M10 | 90 | 50,5 | 58 | 16 | 10 | 8 |  | | on request | | K0869.110X100 | stainless steel A2 | 70 | bright | M10 | 100 | 60,5 | 68 | 16 | 10 | 8 |  | | on request | | K0869.112X20 | stainless steel A2 | 70 | bright | M12 | 20 | 0 | 5,25 | 18 | 12 | 10 |  | | on request | | K0869.112X25 | stainless steel A2 | 70 | bright | M12 | 25 | 0 | 5,25 | 18 | 12 | 10 |  | | on request | | K0869.112X30 | stainless steel A2 | 70 | bright | M12 | 30 | 0 | 5,25 | 18 | 12 | 10 |  | | on request | | K0869.112X35 | stainless steel A2 | 70 | bright | M12 | 35 | 0 | 5,25 | 18 | 12 | 10 |  | | on request | | K0869.112X40 | stainless steel A2 | 70 | bright | M12 | 40 | 0 | 5,25 | 18 | 12 | 10 |  | | on request | | K0869.112X45 | stainless steel A2 | 70 | bright | M12 | 45 | 0 | 5,25 | 18 | 12 | 10 |  | | on request | | K0869.112X50 | stainless steel A2 | 70 | bright | M12 | 50 | 0 | 5,25 | 18 | 12 | 10 |  | | on request | | K0869.112X60 | stainless steel A2 | 70 | bright | M12 | 60 | 15,25 | 24 | 18 | 12 | 10 |  | | on request | | K0869.112X70 | stainless steel A2 | 70 | bright | M12 | 70 | 25,25 | 34 | 18 | 12 | 10 |  | | on request | | K0869.112X80 | stainless steel A2 | 70 | bright | M12 | 80 | 35,25 | 44 | 18 | 12 | 10 |  | | on request | | K0869.112X90 | stainless steel A2 | 70 | bright | M12 | 90 | 45,25 | 54 | 18 | 12 | 10 |  | | on request | | K0869.112X100 | stainless steel A2 | 70 | bright | M12 | 100 | 55,25 | 64 | 18 | 12 | 10 |  | | on request | | K0869.112X110 | stainless steel A2 | 70 | bright | M12 | 110 | 65,25 | 74 | 18 | 12 | 10 |  | | on request | | K0869.112X120 | stainless steel A2 | 70 | bright | M12 | 120 | 75,25 | 84 | 18 | 12 | 10 |  | | on request | | K0869.114X50 | stainless steel A2 | 70 | bright | M14 | 50 | 0 | 6 | 21 | 14 | 12 |  | | on request | | K0869.114X80 | stainless steel A2 | 70 | bright | M14 | 80 | 30 | 40 | 21 | 14 | 12 |  | | on request | | K0869.114X120 | stainless steel A2 | 70 | bright | M14 | 120 | 70 | 80 | 21 | 14 | 12 |  | | on request | | K0869.116X30 | stainless steel A2 | 70 | bright | M16 | 30 | 0 | 6 | 24 | 16 | 14 |  | | on request | | K0869.116X35 | stainless steel A2 | 70 | bright | M16 | 35 | 0 | 6 | 24 | 16 | 14 |  | | on request | | K0869.116X40 | stainless steel A2 | 70 | bright | M16 | 40 | 0 | 6 | 24 | 16 | 14 |  | | on request | | K0869.116X45 | stainless steel A2 | 70 | bright | M16 | 45 | 0 | 6 | 24 | 16 | 14 |  | | on request | | K0869.116X50 | stainless steel A2 | 70 | bright | M16 | 50 | 0 | 6 | 24 | 16 | 14 |  | | on request | | K0869.116X60 | stainless steel A2 | 70 | bright | M16 | 60 | 0 | 6 | 24 | 16 | 14 |  | | on request | | K0869.116X70 | stainless steel A2 | 70 | bright | M16 | 70 | 16 | 26 | 24 | 16 | 14 |  | | on request | | K0869.116X80 | stainless steel A2 | 70 | bright | M16 | 80 | 26 | 36 | 24 | 16 | 14 |  | | on request | | K0869.116X90 | stainless steel A2 | 70 | bright | M16 | 90 | 36 | 46 | 24 | 16 | 14 |  | | on request | | K0869.116X100 | stainless steel A2 | 70 | bright | M16 | 100 | 46 | 56 | 24 | 16 | 14 |  | | on request | | K0869.116X110 | stainless steel A2 | 70 | bright | M16 | 110 | 56 | 66 | 24 | 16 | 14 |  | | on request | | K0869.116X120 | stainless steel A2 | 70 | bright | M16 | 120 | 66 | 76 | 24 | 16 | 14 |  | | on request | | K0869.120X40 | stainless steel A2 | 70 | bright | M20 | 40 | 0 | 7,5 | 30 | 20 | 17 |  | | on request | | K0869.120X45 | stainless steel A2 | 70 | bright | M20 | 45 | 0 | 7,5 | 30 | 20 | 17 |  | | on request | | K0869.120X50 | stainless steel A2 | 70 | bright | M20 | 50 | 0 | 7,5 | 30 | 20 | 17 |  | | on request | | K0869.120X60 | stainless steel A2 | 70 | bright | M20 | 60 | 0 | 7,5 | 30 | 20 | 17 |  | | on request | | K0869.120X70 | stainless steel A2 | 70 | bright | M20 | 70 | 0 | 7,5 | 30 | 20 | 17 |  | | on request | | K0869.120X80 | stainless steel A2 | 70 | bright | M20 | 80 | 15,5 | 28 | 30 | 20 | 17 |  | | on request | | K0869.120X90 | stainless steel A2 | 70 | bright | M20 | 90 | 25,5 | 38 | 30 | 20 | 17 |  | | on request | | K0869.120X100 | stainless steel A2 | 70 | bright | M20 | 100 | 35,5 | 48 | 30 | 20 | 17 |  | | on request | | K0869.120X110 | stainless steel A2 | 70 | bright | M20 | 110 | 45,5 | 58 | 30 | 20 | 17 |  | | on request | | K0869.120X120 | stainless steel A2 | 70 | bright | M20 | 120 | 55,5 | 68 | 30 | 20 | 17 |  | | on request | | K0869.603X10 | stainless steel A4 | 70 | bright | M3 | 10 | 0 | 1,5 | 5,5 | 3 | 2,5 |  | | on request | | K0869.603X12 | stainless steel A4 | 70 | bright | M3 | 12 | 0 | 1,5 | 5,5 | 3 | 2,5 |  | | on request | | K0869.603X16 | stainless steel A4 | 70 | bright | M3 | 16 | 0 | 1,5 | 5,5 | 3 | 2,5 |  | | on request | | K0869.603X20 | stainless steel A4 | 70 | bright | M3 | 20 | 0 | 1,5 | 5,5 | 3 | 2,5 |  | | on request | | K0869.603X25 | stainless steel A4 | 70 | bright | M3 | 25 | 4,5 | 7 | 5,5 | 3 | 2,5 |  | | on request | | K0869.604X10 | stainless steel A4 | 70 | bright | M4 | 10 | 0 | 2,1 | 7 | 4 | 3 |  | | on request | | K0869.604X12 | stainless steel A4 | 70 | bright | M4 | 12 | 0 | 2,1 | 7 | 4 | 3 |  | | on request | | K0869.604X16 | stainless steel A4 | 70 | bright | M4 | 16 | 0 | 2,1 | 7 | 4 | 3 |  | | on request | | K0869.604X18 | stainless steel A4 | 70 | bright | M4 | 18 | 0 | 2,1 | 7 | 4 | 3 |  | | on request | | K0869.604X20 | stainless steel A4 | 70 | bright | M4 | 20 | 0 | 2,1 | 7 | 4 | 3 |  | | on request | | K0869.604X25 | stainless steel A4 | 70 | bright | M4 | 25 | 0 | 2,1 | 7 | 4 | 3 |  | | on request | | K0869.605X10 | stainless steel A4 | 70 | bright | M5 | 10 | 0 | 2,4 | 8,5 | 5 | 4 |  | | on request | | K0869.605X12 | stainless steel A4 | 70 | bright | M5 | 12 | 0 | 2,4 | 8,5 | 5 | 4 |  | | on request | | K0869.605X16 | stainless steel A4 | 70 | bright | M5 | 16 | 0 | 2,4 | 8,5 | 5 | 4 |  | | on request | | K0869.605X18 | stainless steel A4 | 70 | bright | M5 | 18 | 0 | 2,4 | 8,5 | 5 | 4 |  | | on request | | K0869.605X20 | stainless steel A4 | 70 | bright | M5 | 20 | 0 | 2,4 | 8,5 | 5 | 4 |  | | on request | | K0869.605X25 | stainless steel A4 | 70 | bright | M5 | 25 | 0 | 2,4 | 8,5 | 5 | 4 |  | | on request | | K0869.605X30 | stainless steel A4 | 70 | bright | M5 | 30 | 4 | 8 | 8,5 | 5 | 4 |  | | on request | | K0869.605X40 | stainless steel A4 | 70 | bright | M5 | 40 | 14 | 18 | 8,5 | 5 | 4 |  | | on request | | K0869.606X10 | stainless steel A4 | 70 | bright | M6 | 10 | 0 | 3 | 10 | 6 | 5 |  | | on request | | K0869.606X12 | stainless steel A4 | 70 | bright | M6 | 12 | 0 | 3 | 10 | 6 | 5 |  | | on request | | K0869.606X16 | stainless steel A4 | 70 | bright | M6 | 16 | 0 | 3 | 10 | 6 | 5 |  | | on request | | K0869.606X18 | stainless steel A4 | 70 | bright | M6 | 18 | 0 | 3 | 10 | 6 | 5 |  | | on request | | K0869.606X20 | stainless steel A4 | 70 | bright | M6 | 20 | 0 | 3 | 10 | 6 | 5 |  | | on request | | K0869.606X25 | stainless steel A4 | 70 | bright | M6 | 25 | 0 | 3 | 10 | 6 | 5 |  | | on request | | K0869.606X30 | stainless steel A4 | 70 | bright | M6 | 30 | 0 | 3 | 10 | 6 | 5 |  | | on request | | K0869.606X35 | stainless steel A4 | 70 | bright | M6 | 35 | 6 | 11 | 10 | 6 | 5 |  | | on request | | K0869.606X40 | stainless steel A4 | 70 | bright | M6 | 40 | 11 | 16 | 10 | 6 | 5 |  | | on request | | K0869.606X45 | stainless steel A4 | 70 | bright | M6 | 45 | 16 | 21 | 10 | 6 | 5 |  | | on request | | K0869.606X50 | stainless steel A4 | 70 | bright | M6 | 50 | 21 | 26 | 10 | 6 | 5 |  | | on request | | K0869.606X55 | stainless steel A4 | 70 | bright | M6 | 55 | 26 | 31 | 10 | 6 | 5 |  | | on request | | K0869.606X60 | stainless steel A4 | 70 | bright | M6 | 60 | 31 | 36 | 10 | 6 | 5 |  | | on request | | K0869.608X16 | stainless steel A4 | 70 | bright | M8 | 16 | 0 | 3,75 | 13 | 8 | 6 |  | | on request | | K0869.608X18 | stainless steel A4 | 70 | bright | M8 | 18 | 0 | 3,75 | 13 | 8 | 6 |  | | on request | | K0869.608X20 | stainless steel A4 | 70 | bright | M8 | 20 | 0 | 3,75 | 13 | 8 | 6 |  | | on request | | K0869.608X25 | stainless steel A4 | 70 | bright | M8 | 25 | 0 | 3,75 | 13 | 8 | 6 |  | | on request | | K0869.608X30 | stainless steel A4 | 70 | bright | M8 | 30 | 0 | 3,75 | 13 | 8 | 6 |  | | on request | | K0869.608X35 | stainless steel A4 | 70 | bright | M8 | 35 | 0 | 3,75 | 13 | 8 | 6 |  | | on request | | K0869.608X40 | stainless steel A4 | 70 | bright | M8 | 40 | 5,75 | 12 | 13 | 8 | 6 |  | | on request | | K0869.608X45 | stainless steel A4 | 70 | bright | M8 | 45 | 10,75 | 17 | 13 | 8 | 6 |  | | on request | | K0869.608X50 | stainless steel A4 | 70 | bright | M8 | 50 | 15,75 | 22 | 13 | 8 | 6 |  | | on request | | K0869.608X60 | stainless steel A4 | 70 | bright | M8 | 60 | 25,75 | 32 | 13 | 8 | 6 |  | | on request | | K0869.608X70 | stainless steel A4 | 70 | bright | M8 | 70 | 35,25 | 42 | 13 | 8 | 6 |  | | on request | | K0869.608X80 | stainless steel A4 | 70 | bright | M8 | 80 | 45,25 | 52 | 13 | 8 | 6 |  | | on request | | K0869.610X16 | stainless steel A4 | 70 | bright | M10 | 16 | 0 | 4,5 | 16 | 10 | 8 |  | | on request | | K0869.610X18 | stainless steel A4 | 70 | bright | M10 | 18 | 0 | 4,5 | 16 | 10 | 8 |  | | on request | | K0869.610X20 | stainless steel A4 | 70 | bright | M10 | 20 | 0 | 4,5 | 16 | 10 | 8 |  | | on request | | K0869.610X25 | stainless steel A4 | 70 | bright | M10 | 25 | 0 | 4,5 | 16 | 10 | 8 |  | | on request | | K0869.610X30 | stainless steel A4 | 70 | bright | M10 | 30 | 0 | 4,5 | 16 | 10 | 8 |  | | on request | | K0869.610X35 | stainless steel A4 | 70 | bright | M10 | 35 | 0 | 4,5 | 16 | 10 | 8 |  | | on request | | K0869.610X40 | stainless steel A4 | 70 | bright | M10 | 40 | 0 | 4,5 | 16 | 10 | 8 |  | | on request | | K0869.610X45 | stainless steel A4 | 70 | bright | M10 | 45 | 5,5 | 13 | 16 | 10 | 8 |  | | on request | | K0869.610X50 | stainless steel A4 | 70 | bright | M10 | 50 | 10,5 | 18 | 16 | 10 | 8 |  | | on request | | K0869.610X60 | stainless steel A4 | 70 | bright | M10 | 60 | 20,5 | 28 | 16 | 10 | 8 |  | | on request | | K0869.610X70 | stainless steel A4 | 70 | bright | M10 | 70 | 30,5 | 38 | 16 | 10 | 8 |  | | on request | | K0869.610X80 | stainless steel A4 | 70 | bright | M10 | 80 | 40,5 | 48 | 16 | 10 | 8 |  | | on request | | K0869.610X90 | stainless steel A4 | 70 | bright | M10 | 90 | 50,5 | 58 | 16 | 10 | 8 |  | | on request | | K0869.610X100 | stainless steel A4 | 70 | bright | M10 | 100 | 60,5 | 68 | 16 | 10 | 8 |  | | on request | | K0869.612X20 | stainless steel A4 | 70 | bright | M12 | 20 | 0 | 5,25 | 18 | 12 | 10 |  | | on request | | K0869.612X25 | stainless steel A4 | 70 | bright | M12 | 25 | 0 | 5,25 | 18 | 12 | 10 |  | | on request | | K0869.612X30 | stainless steel A4 | 70 | bright | M12 | 30 | 0 | 5,25 | 18 | 12 | 10 |  | | on request | | K0869.612X35 | stainless steel A4 | 70 | bright | M12 | 35 | 0 | 5,25 | 18 | 12 | 10 |  | | on request | | K0869.612X40 | stainless steel A4 | 70 | bright | M12 | 40 | 0 | 5,25 | 18 | 12 | 10 |  | | on request | | K0869.612X45 | stainless steel A4 | 70 | bright | M12 | 45 | 0 | 5,25 | 18 | 12 | 10 |  | | on request | | K0869.612X50 | stainless steel A4 | 70 | bright | M12 | 50 | 0 | 5,25 | 18 | 12 | 10 |  | | on request | | K0869.612X60 | stainless steel A4 | 70 | bright | M12 | 60 | 15,25 | 24 | 18 | 12 | 10 |  | | on request | | K0869.612X70 | stainless steel A4 | 70 | bright | M12 | 70 | 25,25 | 34 | 18 | 12 | 10 |  | | on request | | K0869.612X80 | stainless steel A4 | 70 | bright | M12 | 80 | 35,25 | 44 | 18 | 12 | 10 |  | | on request | | K0869.612X90 | stainless steel A4 | 70 | bright | M12 | 90 | 45,25 | 54 | 18 | 12 | 10 |  | | on request | | K0869.612X100 | stainless steel A4 | 70 | bright | M12 | 100 | 55,25 | 64 | 18 | 12 | 10 |  | | on request | | K0869.612X110 | stainless steel A4 | 70 | bright | M12 | 110 | 65,25 | 74 | 18 | 12 | 10 |  | | on request | | K0869.612X120 | stainless steel A4 | 70 | bright | M12 | 120 | 75,25 | 84 | 18 | 12 | 10 |  | | on request | | K0869.614X50 | stainless steel A4 | 70 | bright | M14 | 50 | 0 | 6 | 21 | 14 | 12 |  | | on request | | K0869.614X80 | stainless steel A4 | 70 | bright | M14 | 80 | 30 | 40 | 21 | 14 | 12 |  | | on request | | K0869.614X120 | stainless steel A4 | 70 | bright | M14 | 120 | 70 | 80 | 21 | 14 | 12 |  | | on request | | K0869.616X30 | stainless steel A4 | 70 | bright | M16 | 30 | 0 | 6 | 24 | 16 | 14 |  | | on request | | K0869.616X35 | stainless steel A4 | 70 | bright | M16 | 35 | 0 | 6 | 24 | 16 | 14 |  | | on request | | K0869.616X40 | stainless steel A4 | 70 | bright | M16 | 40 | 0 | 6 | 24 | 16 | 14 |  | | on request | | K0869.616X45 | stainless steel A4 | 70 | bright | M16 | 45 | 0 | 6 | 24 | 16 | 14 |  | | on request | | K0869.616X50 | stainless steel A4 | 70 | bright | M16 | 50 | 0 | 6 | 24 | 16 | 14 |  | | on request | | K0869.616X60 | stainless steel A4 | 70 | bright | M16 | 60 | 0 | 6 | 24 | 16 | 14 |  | | on request | | K0869.616X70 | stainless steel A4 | 70 | bright | M16 | 70 | 16 | 26 | 24 | 16 | 14 |  | | on request | | K0869.616X80 | stainless steel A4 | 70 | bright | M16 | 80 | 26 | 36 | 24 | 16 | 14 |  | | on request | | K0869.616X90 | stainless steel A4 | 70 | bright | M16 | 90 | 36 | 46 | 24 | 16 | 14 |  | | on request | | K0869.616X100 | stainless steel A4 | 70 | bright | M16 | 100 | 46 | 56 | 24 | 16 | 14 |  | | on request | | K0869.616X110 | stainless steel A4 | 70 | bright | M16 | 110 | 56 | 66 | 24 | 16 | 14 |  | | on request | | K0869.616X120 | stainless steel A4 | 70 | bright | M16 | 120 | 66 | 76 | 24 | 16 | 14 |  | | on request | | K0869.620X40 | stainless steel A4 | 70 | bright | M20 | 40 | 0 | 7,5 | 30 | 20 | 17 |  | | on request | | K0869.620X45 | stainless steel A4 | 70 | bright | M20 | 45 | 0 | 7,5 | 30 | 20 | 17 |  | | on request | | K0869.620X50 | stainless steel A4 | 70 | bright | M20 | 50 | 0 | 7,5 | 30 | 20 | 17 |  | | on request | | K0869.620X60 | stainless steel A4 | 70 | bright | M20 | 60 | 0 | 7,5 | 30 | 20 | 17 |  | | on request | | K0869.620X70 | stainless steel A4 | 70 | bright | M20 | 70 | 0 | 7,5 | 30 | 20 | 17 |  | | on request | | K0869.620X80 | stainless steel A4 | 70 | bright | M20 | 80 | 15,5 | 28 | 30 | 20 | 17 |  | | on request | | K0869.620X90 | stainless steel A4 | 70 | bright | M20 | 90 | 25,5 | 38 | 30 | 20 | 17 |  | | on request | | K0869.620X100 | stainless steel A4 | 70 | bright | M20 | 100 | 35,5 | 48 | 30 | 20 | 17 |  | | on request | | K0869.620X110 | stainless steel A4 | 70 | bright | M20 | 110 | 45,5 | 58 | 30 | 20 | 17 |  | | on request | | K0869.620X120 | stainless steel A4 | 70 | bright | M20 | 120 | 55,5 | 68 | 30 | 20 | 17 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|