Product groups

Item description/product images

DescriptionMaterial:Stop plastic.Version:Plastic black.Note:The stops for round rods are used to construct a 2 or 3 point locking mechanism with round rods (K2274). The stops ensure that the switch cabinet door, for example, cannot be opened when it is locked.Accessory:K2274 Steel round rods for swivel grip.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2276 Stops, plastic for round rods 243 kB
 Technical information for Swivel Grips 323 kB

Drawings

Stops, plastic for round rods

Item selection/filter

Order No.B

B1DHH1H2H3LL1L2CADAcc.PriceOrder
K2276.08256,382214,548,337188,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33