Product groups

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Nut brass.
Tongue steel.
Version:Housing trivalent blue passivated.
Lever black KTL coated.
Tongue electro zinc-plated.
Note:Particularly suitable for steel cabinets, lockers in changing rooms, schools, leisure facilities and industrial companies.Type of operation:The integrated free-turning function provides higher security against violent actuation compared to conventional locks. Assembly:The quarter-turn lock can be installed pre-assembled.Attention:Optimum functionality is guaranteed with padlocks with a shackle diameter of Ø6 – Ø8 mm.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1275 Quarter-turn locks free-turning 242 kB

Drawings

Quarter-turn locks free-turning

Item selection/filter

Order No.A

LHCADAcc.PriceOrder
K1275.2222422,44422,4 on request
K1275.2224824,84222,4 on request
K1275.2230430,44522,4 on request
K1275.2235935,94922,4 on request
K1275.2242442,44522,4 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33