Product groups
Tongue for quarter-turn lock, steel
K0519

Tongue for quarter-turn lock, steel

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:*A in mm by housing length H=13,5 mm.Accessory:Quarter-turn lock, zinc, small version K0518.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0519 Tongue for quarter-turn locks 195 kB

Drawings

Tongue for quarter-turn lock, steel

Item selection/filter

Order No.Version 1Version 2B

B1A at H=13.5L

Suitable for

CADAcc.PriceOrder
K0519.125X075with stopoffset upwards136,17,525K0518 on request
K0519.125X135with stopstraight136,113,525K0518 on request
K0519.125X195with stopoffset downwards136,119,525K0518 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33