Product groups
Guides, plastic for flat bars
K2280

Guides, plastic for flat bars

go back

Item description/product images

DescriptionMaterial:Guides plastic.Version:Plastic black.Note:The plastic guides for flat bars are required to ensure that the flat bars (K2278) are guided smoothly in a switch cabinet.Accessory:K2278 Steel flat bars for swivel grip.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2280 Guides, plastic for flat bars 231 kB
 Technical information for Swivel Grips 323 kB

Drawings

Guides, plastic for flat bars

Item selection/filter

Order No.B

B1DHH1H2H3LSWCADAcc.PriceOrder
K2280.41522,514,6M6223,810,582610 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33