Product groups
Clamping plate, stainless steel for quarter-turn clamp lock with recessed grip
K2327

Clamping plate, stainless steel for quarter-turn clamp lock with...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4310.

Version:Bright.Note:Stainless steel M2.5 fastening screws are supplied.

Mounting option 1 for plate thickness 6-12 mm.
Mounting option 2 for plate thickness > 12 mm.

With thin panels (less than 11 mm), the bottom of the clamping plate protrudes from the plate.
Assembly:When mounting, please note the alignment of the clamping plate to the quarter-turn clamp lock.Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
4) Suitable for M 2.5 countersunk head fastening screws
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2327 Clamping plate, stainless steel for quarter-turn clamp lock with recessed grip 207 kB
 Technical information for quarter-turn clamp locks with recessed grip and matching clamping plate 251 kB

Drawings

Clamping plate, stainless steel for quarter-turn clamp lock with recessed grip

Item selection/filter

Order No.D

D1D2D4D5D6HH1H2H3H4MCADAcc.PriceOrder
K2327.1283128314235314210,522,5114M02,5 on request
Order No.ItemVersion 1Version 2Form definitionCADAcc.PriceOrder
K2327.12831Clamping Plate--- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33