Product groups

Item description/product images

DescriptionMaterial:EPDM.Version:black.Note:Grommets are used for cable routing in control cabinets, housings and fuse boxes. They permit the problem-free routing of cables through outlets and openings. They are easy to apply and offer protection against sharp edges. Additionally, the use of cable grommets provides a certain amount of strain relief on the cables.

EPDM has very good ageing resistance, even when exposed to UV and ozone (e.g. outdoors). Other positive properties of EPDM are its high elasticity and good chemical resistance. EPDM is resistant to oxygen and diluted acids, but not to mineral oil products.
Temperature range:-40°C to +125°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2255 Cable grommet EPDM 202 kB

Drawings

Cable grommet EPDM

Item selection/filter

Order No.D

Assembly dimensions
D1
D2HSCADAcc.PriceOrder
K2255.0200501025841 on request
K2255.020050152584,51,5 on request
K2255.0200502025852 on request
K2255.0300501035841 on request
K2255.030050153584,51,5 on request
K2255.0300502035852 on request
K2255.0300701537106,11,5 on request
K2255.04008010481151 on request
K2255.04008020481162 on request
K2255.04008030481173 on request
K2255.06008010681151 on request
K2255.06008020681162 on request
K2255.06009010691251 on request
K2255.0600901569125,51,5 on request
K2255.06009020691262 on request
K2255.06009030691273 on request
K2255.06009040691284 on request
K2255.060100106101461 on request
K2255.06010015610146,51,5 on request
K2255.060100206101472 on request
K2255.060100306101483 on request
K2255.080100108101461 on request
K2255.08010015810146,51,5 on request
K2255.080100208101472 on request
K2255.080100308101483 on request
K2255.080110108111661 on request
K2255.080110208111672 on request
K2255.080110308111683 on request
K2255.080110408111694 on request
K2255.080120108121661 on request
K2255.080120208121672 on request
K2255.080120308121683 on request
K2255.080120408121694 on request
K2255.1001201010121661 on request
K2255.100120151012166,51,5 on request
K2255.1001202010121672 on request
K2255.1001203010121683 on request
K2255.1101401011141861 on request
K2255.1101402011141872 on request
K2255.1101403011141883 on request
K2255.1101501011152061 on request
K2255.1101502011152072 on request
K2255.1101503011152083 on request
K2255.1101504011152094 on request
K2255.1201801012182261 on request
K2255.1201802012182272 on request
K2255.1201803012182283 on request
K2255.1201804012182294 on request
K2255.1602201016222771 on request
K2255.160220151622277,51,5 on request
K2255.1602202016222782 on request
K2255.1602203016222793 on request
K2255.16022040162227104 on request
K2255.2102701021273491 on request
K2255.21027020212734102 on request
K2255.21027030212734113 on request
K2255.21027040212734124 on request
K2255.31040010314048121 on request
K2255.31040020314048132 on request
K2255.31040030314048143 on request
K2255.31040040314048154 on request
K2255.41052010415260131 on request
K2255.41052020415260142 on request
K2255.41052030415260153 on request
K2255.41052040415260164 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33