Product groups
Spring hinges aluminium profile with damping, Form A
K2330_A

Spring hinges aluminium profile with damping, Form A

go back

Item description/product images

DescriptionMaterial:Aluminium 6082 T5.Version:Aluminium, transparent anodised.Note:These hinges have integrated damping. This enables doors and hatches to be gently opened (Form A) and closed (Form B). In addition, the hinges are equipped with a lift-assist mechanism that facilitates opening doors and hatches.
The hinges are suitable for horizontal and vertical applications.
The direction of the damper is indicated by the arrow in the drawing.
The opening angle is limited to 115° to avoid damaging the damping system.

A faster opening or closing of the doors or hatches must not be forced, as this can damage the damper.
Damping torque from 1.7 to 2.5 Nm.
The spring torque varies depending on the item.:
Opening spring torque for K2330.8215000: M(180°) : 2.7 Nm / M(65°) : 3.69 Nm.
Opening spring torque for K2330.8215001: M(180°) : 1.45 Nm / M(65°) : 2.29 Nm.
Closing spring torque for K2330.8215010: M(0°) : 2.68 Nm / M(115°) : 3.65 Nm.
Closing spring torque for K2330.8215011: M(0°) : 1.45 Nm / M(115°): 2.28 Nm.
Temperature range:from 0 °C to +40 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2330_A Spring hinges aluminium profile with damping, Form A 138 kB

Drawings

Spring hinges aluminium profile with damping, Form A

Item selection/filter

Order No.Version 1Version 2FormForm definitionA

A1BB1DD1F1
N
F2
N
SCADAcc.PriceOrder
K2330.8215000spring openhorizontal useAsoft opening82,556,5150626,210,28000160005,5 on request
K2330.8215001spring openvertical useAsoft opening82,556,5150626,210,28000160005,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33