Product groups
End caps plastic for hinge halves
K2105

End caps plastic for hinge halves

go back

Item description/product images

DescriptionMaterial:PlasticVersion:Colour: White aluminium, similar to RAL 9006.Note:End caps for in-frame hinge halves K2102 and on-frame hinge halves K2103.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2105 End caps plastic for hinge halves 286 kB

Drawings

End caps plastic for hinge halves

Item selection/filter

Order No.D

D1HH1CADAcc.PriceOrder
K2105.0606,151065 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33